DC Motors | Washdown |

Product Overview: CDPSWD3406




* Click for Larger Image

Catalog Number:  CDPSWD3406
Description:  .25HP,1750RPM,DC,56C,3413P,TEFC,F1
Ship Weight:  28 lbs.
List Price:  $1077 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Moisture resistant 200°C magnet wire
Sealed ball bearings with moisture resistant grease
Contact lip seals on shaft extensions
Neoprene gaskets
Special processed endplates
300 series stainless steel motor frame, base, shaft and hardware
No exterior paint
Tropicalized
Features
Food processing, packaging and other applications where the motor is regularly exposed to high pressure washdown with caustic solutions.


* The image shown is representative only. Actual product may differ in appearance from image shown.