DC Motors | General Purpose |

Product Overview: CDP3590


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CDP3590 |
| Description: |
2HP,2500RPM,DC,145TC,3536P,TEFC,F1 |
| Ship Weight: |
66 lbs. |
| List Price: |
$2231
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
NEMA C-face with removable base |
 |
|
Tach adaptable |
 |
|
Class F insulation |
 |
|
Double sealed ball bearings |
 |
|
UL and CSA recognized |
 |
|
3300P motors are TENV,all others are TEFC |
 |
|
No dual mounting base holes on 33P type |
|
 |
 |
 |
Conveyors, mixers,packaging machinery and other applications requiring variable speed and constant torque. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|