DC Motors | General Purpose |

Product Overview: CDP3430-V12


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CDP3430-V12 |
| Description: |
.5HP,1800RPM,DC,56C,3420P,TENV,12V |
| Ship Weight: |
37 lbs. |
| List Price: |
$850
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
NEMA C-face |
 |
|
Class F insulation |
 |
|
Double sealed ball bearings |
 |
|
Top-mounted terminal studs |
 |
|
Not tach adaptable |
 |
|
1/4 - 1/2 Hp are TENV |
 |
|
1 Hp are TEFC |
|
 |
 |
 |
Battery operation for portable pumps, fans, augers, winches and lifts. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|