DC Motors | General Purpose |

Product Overview: CDP3320


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CDP3320 |
| Description: |
.33HP,1750RPM,DC,56C,3327P,TENV,F1 |
| Ship Weight: |
27 lbs. |
| List Price: |
$733
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
NEMA C-face with removable base |
 |
|
Tach adaptable |
 |
|
Class F insulation |
 |
|
Double sealed ball bearings |
 |
|
UL and CSA recognized |
 |
|
3300P motors are TENV,all others are TEFC |
 |
|
No dual mounting base holes on 33P type |
|
 |
 |
 |
Conveyors, mixers,packaging machinery and other applications requiring variable speed and constant torque. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|