AC Motors | Brake |

Product Overview: BM3606


 * Click for Larger Image
|
 |
 |
Catalog Number: |
BM3606 |
| Description: |
1.5HP,1735RPM,3PH,60HZ,184,3520M,TEFC,F1 |
| Ship Weight: |
37 lbs. |
| List Price: |
$1940
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Spring set brake |
 |
|
Power off operation manual release |
 |
|
Resets automatically |
 |
|
Brakes internally connected to motor on 215T and smaller. |
|
 |
 |
 |
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stops and positive hold. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|