AC Motors | Definite Purpose |

Product Overview: ASM6210




* Click for Larger Image

Catalog Number:  ASM6210
Description:  10HP,3450RPM,3PH,60HZ,6246M,TEFC,F1
Ship Weight:  98 lbs.
List Price:  $3331 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Low profile for maximum blade cutting depth
Supplied with keyway and unthreaded shaft suitable for right or left threading
Double row ball bearings for maximum shaft stability in precision woodworking applications.
Custom threading available
Features
Heavy duty circular saw applications. Machine tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.