DC Motors | General Purpose |

Product Overview: AP233021




* Click for Larger Image

Catalog Number:  AP233021
Description:  .06HP,1800RPM,DC,AP-0,2318P,TENV,AP
Ship Weight:  5 lbs.
List Price:  $346 USD
Multiplier Symbol:  DS

View SpecificationsView Operation Manual


Features
High quality ball bearing motors with precision machined die cast aluminum or steel housings
Dynamically balanced for smooth vibration-free operation.
Features
General purpose including conveyors, amterial handling equipment and packaging machinery.


* The image shown is representative only. Actual product may differ in appearance from image shown.