AC Motors | HVAC |

Product Overview: AOM3710T




* Click for Larger Image

Catalog Number:  AOM3710T
Description:  7.5HP,1755RPM,3PH,60HZ,213T,3728M,TEAO,F
Ship Weight:  111 lbs.
List Price:  $949 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Locked drive end bearing construction
Bearings sized for larger overhung loads for fan on shaft applications
Leads 36"
Features
Motors are designed for "In the Airstream" and fan on shaft applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.