AC Motors | Farm Duty |

Product Overview: AFM3529




* Click for Larger Image

Catalog Number:  AFM3529
Description:  1HP,3450RPM,3PH,60HZ,56Z,3416M,TEAO,F1
Ship Weight:  23 lbs.
List Price:  $439 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Lubrication fittings on Nema T frames for eazy on-site maintenance
Ball bearings
Corrosion protected with epoxy finish
Normally-closed thermostats on three phase motors
Features
Designed for powering aeration fans used on farm grain storage, exhaust fans, air handling systems, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.