AC Motors | Definite Purpose |

Product Overview: AEM4104-4




* Click for Larger Image

Catalog Number:  AEM4104-4
Description:  30HP,1775RPM,3PH,60HZ,326U,1250M,TEFC,F1
Ship Weight:  579 lbs.
List Price:  $8583 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Approved by major US automobile manufacturers
Meets efficiency times power factor requirements per GM7EQ
All cast iron construction
Regreasable double shield ball bearings
Shaft slinger on both ends of motor
Stainless steel nameplate
Epoxy paint
Suitable for 65ºC ambient 1.00 Service Factor or 1.15 Service Factor, 40ºC ambient
Meets automotive requirements for sound levels
Meets GM for minimum efficiency times power factor requirements per GM7EHQ
Features
For use in plants requiring Automotive Approved Motors on pumps, compressors, fans, conveyors, machine tools and other applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.