Select
Product Category



VS1STS 600V Microdrive

VS1STS540-0T

Back to Ordering Information

   Tech Specs   Dimension Drawing   VS Accessories  
 
 
Current Ratings
 
Catalog Number   Input Volt   Frame
VS1STS540-0T   600   D
 
Specifications - I/O
  • Digital Input 1, fully configurable 24VDC
  • Digital Input 2 / Digital Output 2 fully configurable
  • Digital Input 3 / Analog Input 2, 0-10V, 4-20mA or 0-20mA
  • Analog Input 1, Bipolar
  • Relay Output: Normally Open Contact
  • Analog Output 0-10V / Digital Output
Specifications - General
  • -10° to 50° C, 3300 feet (1000m) Altitude
  • 10 to 90% Humidity, Non-condensing
  • Input Voltage Range ± 10% of Nominal, 48 to 63 Hz
  • 97% Efficiency, Full Load and Frequency
Agency Certifications / Listings