Board
Number |
Description |
List
Price (USD) |
Mult.
Sym. |
| |
Ethernet
Server Expansion Board Provides
easy connection to all drive
parameters for setup and review
using any PC based Web Browser
via an Ethernet connection.
Download parameter values,
operating conditions, and fault
log data for review and archive.
Uses standard RJ-45 female
terminal for ethernet connection.
Requires free Java plugin for
your internet browser.
|
|
|
|
|
Isolated
Input Expansion Board Contains
9 isolated inputs jumper
configurable for 90-130 VAC.
All inputs must be the same
voltage – one
side of all inputs is common.
This board replaces all the
opto inputs on the main control
board. Uses screw terminals
for connection.
|
|
|
|
|
High Resolution
Analog Input/Output Board
Provides two additional analog
inputs and two additional analog
outputs with up to 16 bits
resolution. Acceptable DC inputs: ± 10V,
0-10V,
± 5V, with 300 microvolt
resolution. Current inputs:
0-20 mA, 4-20 mA, with 0.6
microamp resolution.
Input
± 10 V
0 - 10 V
± 5 V
0 - 5 V
0 - 20 mA
4 - 20 mA |
|
Resolution
16 bit
15 bit
15 bit
14 bit
15 bit
15 bit |
All inputs can be inverted
through software.
|
|
|
|
|
Master Pulse
Reference / Isolated Pulse
Follower Board.
- Accepts a 5V
or 12V quadrature pulse
train input or pulse and
direction input to use as
a master reference.
- Re-transmits the input
pulse train at 5Vdc
for different ratios
from 1:20 up to 65535:1.
(Scaled output).
- Can be used as a
auxiliary encoder input
to the control.
- A CAN open port
utilizing a RJ-45 female
connector for adding
an additional I/O breakout
box or CAN HMI terminal.
|
|
|
|
|
DeviceNet/Ethernet/IP/Modbus-TCP Expansion Board. Allows VS1 H2-Technology Platform Drives to be connected to
DeviceNet, a EtherNet/IP
or a Modbus-TCP Communication Network.
Uses plug-in terminals for
connection to a DeviceNet Communication Network or an RJ-45 to connect to an EtherNet/IP or a Modbus-TCP Communication Network.
|
|
|
|
|
Profibus DP Expansion Board allows VS1 H2-Technology Platform Drives to be connected
to Profibus Communications
Bus.
Uses 9-pin D-shell for connection.
|
|
|
|
|
BACnet Expansion Board. Allows VS1 H2-Technology Platform Drives to be connected to a BACnet Communications Network. Uses screw terminals for connection.
|
|
|
|
|
LonWorks Communication Expansion Board allows VS1 H2-Technology Platform Drives to be connected to a LonWorks Communications Network. Uses plug-in screw terminals for connection. |
|
|
|
|
Metasys N2 Communications Expansion Board allows VS1 H2-Technology Platform Drives to be connected to Metasys N2 Communications Bus. Uses screw terminals for connection.
|
|
|
|