
VS1PM Permanent Magnet Drive
 |
| VS1PM Permanent Magnet Drive |
Exclusively for use with Baldor Interior Permanent Magnet Motors, the VS1PM AC Drive is a high performance vector drive that offers an energy efficiency motor/drive package in a NEMA 1 enclosure. Both constant and variable torque loads can benefit from the efficiency gains using permanent magnet control. The VS1PM comes standard with resolver feedback and can automatically tune to the Baldor RPM-AC Interior PM Motors. Three modes of control are available–PM Closed-Loop Vector, PM Sensorless Vector or V/Hz. The high performance algorithms in this drive provide control of motor speed and torque with the precision and responsiveness needed to accomplish the most demanding applications.
Click here for an overview of Baldor's
full line of V*S industrial drive solutions. |
Features: |
|
- Control Modes - V/Hz, PM Sensorless Vector, PM Closed Loop Vector
- USB 2.0 and RS485 Ports Standard on Every Drive
- NEMA 1 Enclosure
- Resolver feedback board standard
- Built-in RS485 ModBus Communication Option
- Pluggable Terminal Block
- Profile Run for Repetitive Processes
- PLC Functionality for Intelligent Operation
- User-friendly Keypad with Full-graphics Backlit LCD Display and Adjustable Font Size
- Real Time Clock for Logging Events in Drive Memory
- Workbench PC Configuration and Control Software Provided at No Charge
|
|

 |
Permanent Magnet Control Advantages: |
- Ultra high operating efficiencies even when lightly loaded
- High bandwidth speed and torque performance
- Lower motor temperature rise
- High power factor over full range of loading
- Power dense motor package, more torque per frame size
- Same expansion boards as H2 product platform
- Enhanced motor tuning featuring improved motor model.
|
|
Software Tools: |
|
Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning. Mint Workbench along with the USB drivers and drive firmware can be downloaded here.
Mint WorkBench | USB Drivers | Drive Firmware
|
Key Industries: |
- Food / Beverage
- Paper / Forest Products
- Petroleum / Chemical
- Unit / Baggage Handling
- Air Handling
|
|
- Pump / Fluid Handling
- Aggregate / Cement
- Mining
- Power Generation
|
|
Ordering Information and Accessories: |
| Cont. |
Peak |
| VS1PM210-1B |
240 |
10 |
25 |
43 |
3138 |
EC |
B |
| VS1PM47-1B |
480 |
7.5 |
9 |
16 |
2690 |
EC |
AA |
| VS1PM410-1B |
480 |
10 |
12 |
21 |
3,055 |
EC |
AA |
| VS1PM415-1B |
480 |
15 |
18 |
31 |
3,830 |
EC |
B |
| VS1PM420-1B |
480 |
20 |
23 |
40 |
4,469 |
EC |
B |
| VS1PM425-1B |
480 |
25 |
29 |
51 |
5,638 |
EC |
B |
| VS1PM430-1B |
480 |
30 |
35 |
62 |
6,596 |
EC |
C |
| VS1PM440-1B |
480 |
40 |
44 |
77 |
8,298 |
EC |
C |
| VS1PM450-1B |
480 |
50 |
55 |
97 |
9,787 |
EC |
C |
| VS1PM460-1B |
480 |
60 |
74 |
130 |
10,532 |
EC |
D |
| VS1PM475-1B |
480 |
75 |
91 |
159 |
12,340 |
EC |
D |
| VS1PM4100-1B |
480 |
100 |
113 |
197 |
14,255 |
EC |
D |
| VS1PM4125-1B |
480 |
125 |
137 |
240 |
15,106 |
EC |
D |
| VS1PM4150-1T |
480 |
150 |
169 |
296 |
18,150 |
EC |
E |
| VS1PM4200-1T |
480 |
200 |
204 |
357 |
24,200 |
EC |
E |
| VS1PM4250-1T |
480 |
250 |
257 |
449 |
30,250 |
EC |
E |
|
| |
|
|
|
|
 |