Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category




Series 5 Micro Inverters

Series 5 Micro Inverters
  Series 5 Micro Inverters

Baldor’s Series 5 inverter is a low cost and compact size inverter. However, don’t let the compact size fool you, the Series 5 mini-inverter is packed with the same protection features you would find in larger controls. Built-in current limit provides motor overload protection. High peak-current is available for up to 2 minutes and delivers up to 200% starting torque. The available peak currents will result in reduced nuisance tripping during overload conditions. Electronic inrush current limit and filtering is standard to reduce transient voltage spikes from dirty power sources. Did we mention the quiet motor operation for the 8kHz PWM carrier frequency?

Replacing a DC control, such as a BC100 series? The mounting dimensions are the same. Setup is easy too as it doesn’t require any programming, just a simple turn of a few potentiometers and you are running. We even include the potentiometer screwdriver.


Features:

  • 0.5 Hp thru 5Hp in both IP20 or NEMA 4x package
  • Microprocessor controlled PWM output
  • Separate Accel/Decel Rate adjustment
  • Adjustable Current Limit
  • I2t Motor overload protection
  • Adjustable Slip Compensation
  • Min/Max Output frequency adjustment
  • Selectable Auto/Manual Reset

Literature:

Micro and Mini Inverters
  Literature Number: BR781
Installation & Operation Manual: Open Chassis - 1 Phase
  Literature Number: MN781
Installation & Operation Manual: Open Chassis - 3 Phase
  Literature Number: MN783
Installation & Operation Manual: NEMA 1
  Literature Number: MN785
Installation & Operation Manual: NEMA 4X
  Literature Number: MN781BW

Ordering Information and Accessories:

  Series 5 Micro Inverters
Catalog
Number
Hp/kW
Volt
Output Current List Price
(USD)
Multiplier
Symbol
Ap'x.
Shpg.
Wgt.
Cont. 120 Sec.
Open Chassis Mount - Single Phase Input
  ID56F50-CO 0.5/0.37 115/230 2.4 3.6 383 E9 4
  ID5601-CO 1/0.75 115/230 4 6 464 E9 5
  ID5602-CO 2/1.5 115/230 5.5 8.25 603 E9 6
Open Chassis Mount - Three Phase Input
  ID5202-CO 2/1.5 230 6.7 10.1 731 E9 5
  ID5203-CO 3/2.25 230 8.8 13.2 770 E9 5
  ID5401-CO 1/0.75 460 2.5 3.75 796 E9 5
  ID5402-CO 2/1.5 460 4 6 817 E9 5
  ID5403-CO 3/2.25 460 4.5 6.75 840 E9 5
  ID5405-CO 5/3.7 460 7.6 11.4 1,072 E9 5
NEMA 1 Enclosed - Single Phase Input
  ID5601-EO 1/0.75 115/230 4 6 559 E9 6
NEMA 4X Enclosed - Single Phase Input
  ID5601-WO 1/0.75 115/230 3.6 5.4 740 E9 6
  ID5601-BO 1/0.75 115/230 3.6 5.4 694 E9 6
  ID5602-WO 2/1.5 115/230 5.5/6.7 8.3/10.0 1,044 E9 6
  ID5602-BO 2/1.5 115/230 5.5/6.7 8.3/10.0 985 E9 8
NEMA 4X Enclosed - Three Phase Input
  ID5203-WO 3/2.25 230 9 13.5 1,183 E9 6
  ID5203-BO 3/2.25 230 9 13.5 1,125 E9 6
  ID5403-WO 3/2.25* 460 4.6 6.9 1,253 E9 6
  ID5403-BO 3/2.25* 460 4.6 6.9 1,194 E9 6
  ID5405-WO 5/3.7 460 8.3 12.45 1,333 E9 6
  ID5405-BO 5/3.7 460 8.3 12.45 1,276 E9 6
 * Denotes Jumper configurable for 1 Hp and 2 Hp.
    Note: -WO is white in color -BO is black in color - XO is unpainted
 
  Series 5 Options
Catalog
Number
Description List
Price (USD)
Mult.
Sym.
Ap'x
Shpg.
Wgt.
  ID5RGA-1 Dynamic braking kit for open chassis 115/230V 1/2 Hp and 1 Hp rated controls 236 E9 3
  ID5SI-1 Signal isolator for open chassis units provides isolation for up to 24 VDC and 4-20mA command signals and run relay output. Select relay as N.O, or N.C. contacts rated at 125 VAC @ 0.5A 206 E9 4
  ID5SI-2 Signal isolator for NEMA 4X enclosed units provides isolation for up to 24 VDC and 4-20mA command signals 233 E9 1
  ID5AMS-1 Auto/Manual selection switch for NEMA 4X enclosed units allows selection of remote or on-board speed commands 57 E9 1
  ID5FRS-1 Forward/Stop/Reverse selection switch for NEMA 4X enclosed units allows selection of forward or reverse motor direction commands 32 E9 1
  ID5FRS-2 Forward/Stop/Reverse selection switch for NEMA 1 enclosed units allows selection of forward or reverse motor direction commands 32 E9 1