 |
|
|
 |

Select
Product Category


|
 |
 |

VS1PF Pump and Fan Drive
 |
| VS1PF Pump and Fan Drive |
The Baldor V*S Drives VS1PF is a feature rich AC drive targeted at the pump and
fan markets but with functionality that rivals more sophisticated general
purpose products. The VS1PF provides ability to gain traditional energy savings
achieved by controlling centrifugal loads with a variable frequency drive while
implementing unique algorithms that further reduce energy consumed by your
application.
Click here for an overview of Baldor's
full line of V*S industrial drive solutions. |
Features: |
|
- Control Modes - V/Hz (Pump/Fan, Linear, Custom), Sensorless Vector
- User-friendly Keypad with 2-line by 16 Character Backlit LCD Display
- Automatic Energy Savings
- Dual PID Control Loops
- Built-in RS485 BUS Communication Option
- Basic Parameter Menu for Fast Start-Up
- Pluggable Terminal Blocks
|
|
 |
Software Tools: |
|
Baldor provides a free tool to setup, change and view parameters.
DriveView provides functions for:
- On-line and Off-line Parameter Editor
- Real Time Keypad Control
- Upload / Download
- Fault History With Time Stamp
- Running Status / I/O Information
- File Reporting
- Oscilloscope Function
Note: Use of a USB to RS-485 converter kit is required for communication
between a PC and Drive. M/N VS1-COMMUSB is an available as a option kit.
DriveView3.3.zip (8.85 MB)
|
|
Key Industries: |
- Food / Beverage
- Paper / Forest Products
- Petroleum / Chemical
- Unit / Baggage Handling
- Air Handling
|
|
- Pump / Fluid Handling
- Aggregate / Cement
- Mining
- Power Generation
|
|
Ordering Information and Accessories: |
| 230V, 3-Phase |
| VS1PF27-1 |
7.5 |
24 |
1,310 |
EB |
A |
| VS1PF210-1 |
10 |
32 |
1,528 |
EB |
B |
| VS1PF215-1 |
15 |
46 |
1,692 |
EB |
B |
| VS1PF220-9 |
20 |
60 |
1,964 |
EB |
C |
| VS1PF225-9 |
25 |
74 |
2,510 |
EB |
C |
| VS1PF230-9 |
30 |
88 |
3,273 |
EB |
E |
| VS1PF240-9 |
40 |
115 |
3,819 |
EB |
E |
| 460V, 3-Phase |
| VS1PF47-1 |
7.5 |
12 |
1,255 |
EB |
A |
| VS1PF410-1 |
10 |
16 |
1,528 |
EB |
B |
| VS1PF415-1 |
15 |
24 |
1,637 |
EB |
B |
| VS1PF420-9 |
20 |
30 |
2,030 |
EB |
C |
| VS1PF420-9L |
20 |
30 |
2,400 |
EB |
D |
| VS1PF425-9 |
25 |
39 |
2,400 |
EB |
C |
| VS1PF425-9L |
25 |
39 |
2,837 |
EB |
D |
| VS1PF430-9 |
30 |
45 |
3,164 |
EB |
E |
| VS1PF430-9L |
30 |
45 |
3,546 |
EB |
F |
| VS1PF440-9 |
40 |
61 |
3,819 |
EB |
E |
| VS1PF440-9L |
40 |
61 |
4,201 |
EB |
F |
| VS1PF450-9 |
50 |
75 |
4,583 |
EB |
G |
| VS1PF450-9L |
50 |
75 |
5,128 |
EB |
J |
| VS1PF460-9 |
60 |
91 |
5,892 |
EB |
G |
| VS1PF460-9L |
60 |
91 |
6,546 |
EB |
J |
| VS1PF475-9 |
75 |
110 |
7,092 |
EB |
H |
| VS1PF475-9L |
75 |
110 |
7,746 |
EB |
K |
| VS1PF4100-9 |
100 |
152 |
7,965 |
EB |
L |
| VS1PF4100-9L |
100 |
152 |
8,838 |
EB |
M |
| VS1PF4125-9 |
125 |
183 |
9,819 |
EB |
L |
| VS1PF4125-9L |
125 |
183 |
10,747 |
EB |
M |
| VS1PF4150-9L |
150 |
223 |
11,347 |
EB |
N |
| VS1PF4200-9L |
200 |
264 |
13,092 |
EB |
N |
| VS1PF4250-9L |
250 |
325 |
15,275 |
EB |
P |
| VS1PF4300-9L |
300 |
413 |
18,547 |
EB |
R |
| VS1PF4350-9L |
350 |
432 |
21,821 |
EB |
R |
| VS1PF4400-9L |
400 |
547 |
30,548 |
EB |
R |
| VS1PF4500-9 |
500 |
613 |
34,913 |
EB |
S |
| VS1PF4600-9 |
600 |
731 |
43,640 |
EB |
T |
| VS1PF4700-9 |
700 |
877 |
52,368 |
EB |
T |
| 600V, 3-Phase |
| VS1PF57-1 |
7.5 |
9 |
1,380 |
EB |
A |
| VS1PF510-1 |
10 |
12 |
1,680 |
EB |
A |
| VS1PF515-1 |
15 |
17 |
1,801 |
EB |
A |
| VS1PF520-1 |
20 |
23 |
2,233 |
EB |
C |
| VS1PF525-9 |
25 |
27 |
2,640 |
EB |
C |
| VS1PF530-9 |
30 |
34 |
3,481 |
EB |
E |
| VS1PF540-9 |
40 |
43 |
4,200 |
EB |
E |
| VS1PF550-9 |
50 |
55 |
5,041 |
EB |
H |
| VS1PF560-9 |
60 |
64 |
6,482 |
EB |
H |
| VS1PF575-9 |
75 |
80 |
7,799 |
EB |
H |
| VS1PF5100-9 |
100 |
104 |
8,762 |
EB |
L |
| VS1PF5125-9 |
125 |
128 |
10,800 |
EB |
L |
| VS1PF5150-9L |
150 |
150 |
12,481 |
EB |
N |
| Note: "L" Denotes Built-In DC Reactor. |
| |
|
|
|
|
 |
|
|