Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




VS1STS 600V Microdrive

VS1STS 600V Microdrive
  VS1STS 600V Microdrive

Designed for the 600V market, the Baldor VS1STS is easy to setup, and ready to run out-of-the box using a basic set of parameters. The keypad is intuitive and used for both programming as well as local operator control.

Heavy duty rated with capability from 1 to 60Hp (0.75 to 45kW) in a chassis mount IP20 enclosure, this panel mount drive is easy to install or replace. Pull apart terminal strips and DIN Rail mounting are standard. Feed through power provides incoming terminals at the top of the drive and output motor power at the bottom.

Click here for an overview of Baldor's full line of V*S industrial drive solutions.


Features:

  • V/Hz & Sensorless Vector Control Modes
  • User Friendly Operator Interface with Six Character LED Display
  • IP20 Panel and DIN Rail mounting
  • Built in braking transistor for high inertia loads PID Control for Pump and Fan applications
  • Modbus-RTU Standard (Built-in) Port
  • Performance control features such as Power-Off Stop and Energy Savings Mode
  Baldor V*S Drives

Literature:

VS1STS 600V Data Sheet
  Literature Number: FL779

Key Industries:

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
  • Unit / Baggage Handling
  • Air Handling
 
  • Pump / Fluid Handling
  • Aggregate / Cement
  • Mining
  • Power Generation

Ordering Information and Accessories:

  VS1STS 600V Microdrive
  Catalog Number
Hp
Input Current Output Current List
Price
Multiplier
Symbol
Frame
600V, 3-Phase
  VS1STS51-0T
1
2.2
1.7
851
EA
B
  VS1STS52-0T
2
4.1
3.1
957
EA
B
  VS1STS53-0T
3
5.4
4.1
1,064
EA
B
  VS1STS55-0T
5
7.6
6.1
1,277
EA
B
  VS1STS57-0T
7.5
11.7
9
1,596
EA
B
  VS1STS510-0T
10
16.1
14
1,915
EA
C
  VS1STS515-0T
15
17.3
18
2,340
EA
C
  VS1STS520-0T
20
24.1
24
2,979
EA
C
  VS1STS530-0T
30
46.6
39
4,681
EA
D
  VS1STS540-0T
40
54.1
46
5,319
EA
D
  VS1STS560-0T
60
69.6
62
6,383
EA
D