Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category




VS1SM Microdrive

Baldor V*S Drives: VS1SM Microdrive
  VS1SM Microdrive

The Baldor VS1SM is a V / Hz and Sensorless Vector product that combines performance and reliability. With optional built-in EMC/RFI Filter and configurable PNP/NPN Digital Inputs, this single phase 230V AC microdrive is ideal for OEM Applications that require a compact, cost-effective, feature-rich product.

Click here for an overview of Baldor's full line of V*S industrial drive solutions.


Features:

  • Control Modes: V/Hz, Sensorless Vector, Auto Tune Common Motor Settings
  • Optional built-in EMC/RFI Filter and Configurable PNP/NPN Digital Inputs
  • User friendly Operator Interface with LED Display and Direction Arrows for Ease of Programming Navigation
  • RS485 ModBus-RTU Communication Interface for Remote Control by PLC
    or Other Devices
  • Programmable PID Process Control
  Baldor V*S Drives

Software Tools:

Baldor provides a free tool to setup, change and view parameters.
DriveView provides functions for:

  • On-line and Off-line Parameter Editor
  • Real Time Keypad Control
  • Upload / Download
  • Fault History With Time Stamp
  • Running Status / I/O Information
  • File Reporting
  • Oscilloscope Function

Note: Use of a USB to RS-485 converter kit is required for communication
between a PC and Drive. M/N VS1-COMMUSB is available as a option kit.

 DriveView3.3.zip (8.85 MB)

Literature:

Microdrive Product Brochure
  Literature Number: BR760
VS1SM Data Sheet
  Literature Number: FL761
Baldor V*S Drive Catalog
  Literature Number: CA769

Key Industries:

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
 
  • Unit / Baggage Handling
  • Air Handling
  • Pump / Fluid Handling

Ordering Information and Accessories:

  VS1SM Microdrive
  Catalog Number
Hp
EMC
Filter
Output Current
List Price
(USD)
Multiplier
Symbol
Size
Cont.
Peak
230V, 1-Phase
  VS1SM80P5
0.5
No
2.5A
5.0A
328
EA
A
  VS1SM80P5-F
0.5
Yes
2.5A
5.0A
382
EA
A
  VS1SM81
1
No
5.0A
10.0A
405
EA
A
  VS1SM81-F
1
Yes
5.0A
10.0A
459
EA
A
  VS1SM82
2
No
8.0A
16.0A
513
EA
B
  VS1SM82-F
2
Yes
8.0A
16.0A
568
EA
B
  VS1SM83
3
No
12.0A
24.0A
655
EA
B
  VS1SM83-F
3
Yes
12.0A
24.0A
720
EA
B