Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category




VS1MXS 600V Microdrive

VS1MXS 600V Microdrive
  VS1MXS 600V Microdrive

Designed for the 600V market, the Baldor VS1MXS is easy to setup, and ready to run out-of-the box using a basic set of parameters. The keypad is intuitive and used for both programming as well as local operator control. Heavy duty rated with capability from 1 to 7.5HP (0.75 to 5kW) NEMA 12 (IP55), this stand alone drive is easy to install or replace. Pull apart terminal strips and NEMA 12 mounting are standard.

Click here for an overview of Baldor's full line of V*S industrial drive solutions.


Features:

  • V/Hz & Sensorless Vector Control Modes
  • User Friendly Operator Interface with Six Character LED Display
  • IP55 (NEMA12) mounting
  • Models with or without local speed potentiometer and disconnect switch
  • Built in braking transistor for high inertia loads
  • PID Control for Pump and Fan applications
  • Modbus-RTU Standard (Built-in) Port
  • Performance control features such as Power-Off Stop and Energy Savings Mode
  Baldor V*S Drives

Literature:

VSMXS 600V Data Sheet
  Literature Number: FL779
Installation & Operating Manual
  Literature Number: MN762S

Key Industries:

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
  • Unit / Baggage Handling
  • Air Handling
 
  • Pump / Fluid Handling
  • Aggregate / Cement
  • Mining
  • Power Generation

Ordering Information and Accessories:

  VS1MXS 600V Microdrive
  Catalog Number
Hp
Disconnect Input
Current
Output
Current
List Price
(USD)
Multiplier
Symbol
Frame
600V, 3-Phase
  VS1MXS51-2T
1
No
2.2
1.7
1,016
EA
B
  VS1MXS51-2TD
1
Yes
2.2
1.7
1,118
EA
B
  VS1MXS52-2T
2
No
4.1
3.1
1,229
EA
B
  VS1MXS52-2TD
2
Yes
4.1
3.1
1,352
EA
B
  VS1MXS53-2T
3
No
5.4
4.1
1,420
EA
B
  VS1MXS53-2TD
3
Yes
5.4
4.1
1,563
EA
B
  VS1MXS55-2T
5
No
7.6
6.1
1,766
EA
B
  VS1MXS55-2TD
5
Yes
7.6
6.1
1,942
EA
B
  VS1MXS57-2T
7.5
No
11.7
9
2,280
EA
B
  VS1MXS57-2TD
7.5
Yes
11.7
9
2,507
EA
B