Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category




VS1MX Microdrive

VS1MX Microdrive
  VS1MX Microdrive

Considered the ultimate drive for harsh environments, the Baldor VS1MX microdrive completes our family of reliable AC microdrive products. This easy-to-use, low-power AC variable speed drive has a compact design and is available in switched or non-switched enclosures. The IP-55/NEMA 12 or IP66/NEMA 4X ratings make the drive ideal for use in wet, dry and harsh-duty conditions.

This rugged microdrive is ideal for use in food processing, bottling, pumping, chemical, waste water, and HVAC applications. The IP55/NEMA 12 rating resists low-pressure water, dust, dirt, and chemicals, while the IP66/NEMA 4 rating is ready for high-pressure washdown and can be mounted directly on processing equipment. Both enclosures incorporates features to ensure convenient, reliable operation.

Click here for an overview of Baldor's full line of V*S industrial drive solutions.


Features:

  • V/Hz Control Mode
    (Fan / Pump, Linear, Custom)
  • User Friendly Operator Interface with Six Character LED Display
  • IP66/NEMA 4X (Washdown) or IP55/NEMA 12 (Dust-tight) Enclosure
  • Standard model number product with or without built-in disconnect switch and local speed potentiometer
  • Built in braking transistor for high inertia loads (Frames B & C)
  • PI Control for Pump and Fan applications
  • Serial Modbus Port
  • Performance control features such as Power-Off Stop and Energy Savings Mode
  Baldor V*S Drives

Literature:

Microdrive Product Brochure
  Literature Number: BR760
VS1MX Data Sheet
  Literature Number: FL762
Baldor V*S Drive Catalog
  Literature Number: CA769
Installation & Operation Manual
  Literature Number: MN762
Quick Start Guide
  Literature Number: MS762

Key Industries:

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
  • Unit / Baggage Handling
  • Air Handling
 
  • Pump / Fluid Handling
  • Aggregate / Cement
  • Mining
  • Power Generation

Ordering Information and Accessories:

  VS1MX Microdrive
  Catalog Number
Hp
EMC Filter
Disconnect
Output Current
List Price
(USD)
Multiplier
Symbol
Frame
Cont.
Peak
115V, 1-Phase -- NEMA 4X (IP66)
  VS1MX10P5-4
0.5
No
No
2.3
4
701
EA
A
  VS1MX10P5-4D
0.5
No
Yes
2.3
4
770
EA
A
  VS1MX11-4
1
No
No
4.3
7.5
726
EA
A
  VS1MX11-4D
1
No
Yes
4.3
7.5
800
EA
A
  VS1MX11P5-4T
1.5
No
No
5.8
10.1
910
EA
B
  VS1MX11P5-4TD
1.5
No
Yes
5.8
10.1
1000
EA
B
115V, 1-Phase -- NEMA 12 (IP55)
  VS1MX10P5-2
0.5
No
No
2.3
4
644
EA
A
  VS1MX10P5-2D
0.5
No
Yes
2.3
4
708
EA
A
  VS1MX11-2
1
No
No
4.3
7.5
669
EA
A
  VS1MX11-2D
1
No
Yes
4.3
7.5
736
EA
A
  VS1MX11P5-2T
1.5
No
No
5.8
10.1
837
EA
B
  VS1MX11P5-2TD
1.5
No
Yes
5.8
10.1
920
EA
B
230V, 1-Phase -- NEMA 4X (IP66)
  VS1MX80P5-4
0.5
No
No
2.3
4
609
EA
A
  VS1MX80P5-4D
0.5
No
Yes
2.3
4
670
EA
A
  VS1MX81-4
1
No
No
4.3
7.5
632
EA
A
  VS1MX81-4D
1
No
Yes
4.3
7.5
695
EA
A
  VS1MX82-4
2
No
No
7.0
12.2
790
EA
A
  VS1MX82-4D
2
No
Yes
7.0
12.2
870
EA
A
  VS1MX82-4T
2
No
No
7.0
12.2
879
EA
B
  VS1MX82-4TD
2
No
Yes
7.0
12.2
966
EA
B
  VS1MX83-4T
3
No
No
10.5
18.3
913
EA
B
  VS1MX83-4TD
3
No
Yes
10.5
18.3
1002
EA
B
230V, 1-Phase -- NEMA 12 (IP55)
  VS1MX80P5-2
0.5
No
No
2.3
4
560
EA
A
  VS1MX80P5-2D
0.5
No
Yes
2.3
4
616
EA
A
  VS1MX81-2
1
No
No
4.3
7.5
582
EA
A
  VS1MX81-2D
1
No
Yes
4.3
7.5
640
EA
A
  VS1MX82-2
2
No
No
7.0
12.2
728
EA
A
  VS1MX82-2D
2
No
Yes
7.0
12.2
801
EA
A
  VS1MX82-2T
2
No
No
7.0
12.2
808
EA
B
  VS1MX82-2TD
2
No
Yes
7.0
12.2
889
EA
B
  VS1MX83-2T
3
No
No
10.5
18.3
840
EA
B
  VS1MX83-2TD
3
No
Yes
10.5
18.3
923
EA
B
230V, 3-Phase -- NEMA 4X (IP66)
  VS1MX20P5-4
0.5
No
No
2.3
4
626
EA
A
  VS1MX20P5-4D
0.5
No
Yes
2.3
4
688
EA
A
  VS1MX21-4
1
No
No
4.3
7.5
688
EA
A
  VS1MX21-4D
1
No
Yes
4.3
7.5
711
EA
A
  VS1MX22-4
2
No
No
7.0
12.2
712
EA
A
  VS1MX22-4D
2
No
Yes
7.0
12.2
783
EA
A
  VS1MX22-4T
2
No
No
7.0
12.2
791
EA
B
  VS1MX22-4TD
2
No
Yes
7.0
12.2
870
EA
B
  VS1MX23-4T
3
No
No
10.5
18.3
821
EA
B
  VS1MX23-4TD
3
No
Yes
10.5
18.3
903
EA
B
  VS1MX25-4T
5
No
No
18.0
31.5
1170
EA
C
  VS1MX25-4TD
5
No
Yes
18.0
31.5
1288
EA
C
230V, 3-Phase -- NEMA 12 (IP55)
  VS1MX20P5-2
0.5
No
No
2.3
4
574
EA
A
  VS1MX20P5-2D
0.5
No
Yes
2.3
4
632
EA
A
  VS1MX21-2
1
No
No
4.3
7.5
596
EA
A
  VS1MX21-2D
1
No
Yes
4.3
7.5
655
EA
A
  VS1MX22-2
2
No
No
7.0
12.2
654
EA
A
  VS1MX22-2D
2
No
Yes
7.0
12.2
720
EA
A
  VS1MX22-2T
2
No
No
7.0
12.2
728
EA
B
  VS1MX22-2TD
2
No
Yes
7.0
12.2
800
EA
B
  VS1MX23-2T
3
No
No
10.5
18.3
755
EA
B
  VS1MX23-2TD
3
No
Yes
10.5
18.3
831
EA
B
460V, 3-Phase -- NEMA 4X (IP66)
  VS1MX41-4
1
No
No
2.2
3.8
762
EA
A
  VS1MX41-4D
1
No
Yes
2.2
3.8
838
EA
A
  VS1MX42-4
2
No
No
4.1
7.1
920
EA
A
  VS1MX42-4D
2
No
Yes
4.1
7.1
1013
EA
A
  VS1MX42-4T
2
No
No
4.1
7.1
1022
EA
B
  VS1MX42-4TD
2
No
Yes
4.1
7.1
1125
EA
B
  VS1MX43-4T
3
No
No
5.8
10.1
1065
EA
B
  VS1MX43-4TD
3
No
Yes
5.8
10.1
1170
EA
B
  VS1MX45-4T
5
No
No
9.5
16.6
1323
EA
B
  VS1MX45-4TD
5
No
Yes
9.5
16.6
1456
EA
B
  VS1MX47-4T
7.5
No
No
14.0
24.5
1708
EA
C
  VS1MX47-4TD
7.5
No
Yes
14.0
24.5
1879
EA
C
  VS1MX410-4T
10
No
No
18.0
31.5
2025
EA
C
  VS1MX410-4TD
10
No
Yes
18.0
31.5
2228
EA
C
460V, 3-Phase -- NEMA 12 (IP55)
  VS1MX41-2
1
No
No
2.2
3.8
701
EA
A
  VS1MX41-2D
1
No
Yes
2.2
3.8
770
EA
A
  VS1MX42-2
2
No
No
4.1
7.1
846
EA
A
  VS1MX42-2D
2
No
Yes
4.1
7.1
931
EA
A
  VS1MX42-2T
2
No
No
4.1
7.1
940
EA
B
  VS1MX42-2TD
2
No
Yes
4.1
7.1
1034
EA
B
  VS1MX43-2T
3
No
No
5.8
10.1
979
EA
B
  VS1MX43-2TD
3
No
Yes
5.8
10.1
1077
EA
B
  VS1MX45-2T
5
No
No
9.5
16.6
1217
EA
B
  VS1MX45-2TD
5
No
Yes
9.5
16.6
1339
EA
B