 |
|
|
 |

Select
Product Category


|
 |
 |

VS1MD Microdrive
 |
| VS1MD Microdrive |
The VS1MD is a general purpose drive with performance features. Heavy duty rated with stock ratings up to 30Hp (22kW), this microdrive is among the most powerful and cost competitive in its class. Its compact size,
user-friendly interface, higher horsepower, and superior motor torque make it
ideal for a wide variety of applications.
Click here for an overview of Baldor's
full line of V*S industrial drive solutions. |
Features: |
|
- Control Modes: V/Hz, Sensorless Vector, Auto Tune Common Motor Settings
- Easy to use Operator Interface with Four Character LED Display
- Ground Fault Protection During Operation
- Built-in RS485 ModBus-RTU
- DeviceNet, Profibus and Ethernet IP Communication Options
- Programmable PID Process Control with Sleep/Wake Function
- Automatic Energy Savings features for Pump and Fan applications
- Advanced Control features such as Draw, Power-Off Braking and Timers
|
|

|
Software Tools: |
Baldor provides a free tool to setup, change and view parameters.
DriveView provides functions for:
- On-line and Off-line Parameter Editor
- Real Time Keypad Control
- Upload / Download
- Fault History With Time Stamp
- Running Status / I/O Information
- File Reporting
- Oscilloscope Function
Note: Use of a USB to RS-485 converter kit is required for communication
between a PC and Drive. M/N VS1-COMMUSB is available as an option kit.
DriveView3.3.zip (8.85 MB)
|
|
Key Industries: |
- Food / Beverage
- Paper / Forest Products
- Petroleum / Chemical
|
|
- Unit / Baggage Handling
- Air Handling
- Pump / Fluid Handling
|
|
Ordering Information and Accessories: |
| 230V, 3-Phase |
| VS1MD20P5-8 |
0.5 |
2.5A
|
5.0A |
413 |
EA |
A |
| VS1MD20P5 |
0.5 |
2.5A
|
5.0A |
459 |
EA |
A |
| VS1MD21 |
1 |
5.0A
|
10.0A |
476 |
EA |
A |
| VS1MD21-8 |
1 |
5.0A
|
10.0A |
429 |
EA |
A |
| VS1MD22-8 |
2 |
8.0A
|
16.0A |
537 |
EA |
B |
| VS1MD22 |
2 |
8.0A
|
16.0A |
596 |
EA |
B |
| VS1MD23 |
3 |
12.0A
|
24.0A |
688 |
EA |
C |
| VS1MD23-8 |
3 |
12.0A
|
24.0A |
619 |
EA |
C |
| VS1MD25-8 |
5 |
16.0A
|
32.0A |
794 |
EA |
C |
| VS1MD25 |
5 |
16.0A
|
32.0A |
882 |
EA |
C |
| VS1MD27 |
7.5 |
24.0A
|
48.0A |
1,288 |
EA |
D |
| VS1MD27-8 |
7.5 |
24.0A
|
48.0A |
1,159 |
EA |
D |
| VS1MD210-8 |
10 |
32.0A
|
64.0A |
1,375 |
EA |
D |
| VS1MD210 |
10 |
32.0A
|
64.0A |
1,528 |
EA |
D |
| VS1MD215 |
15 |
46.0A
|
92.0A |
1,909 |
EA |
E |
| VS1MD215-8 |
15 |
46.0A
|
92.0A |
1,837 |
EA |
E |
| VS1MD220-8 |
20 |
60.0A
|
120.0A |
2,315 |
EA |
E |
| VS1MD220 |
20 |
60.0A
|
120.0A |
2,387 |
EA |
E |
| VS1MD225 |
25 |
74.0A
|
148.0A |
2,983 |
EA |
F |
| VS1MD225-8 |
25 |
74.0A
|
148.0A |
2,911 |
EA |
F |
| VS1MD230-8 |
30 |
88.0A
|
196.0A |
3,677 |
EA |
F |
| VS1MD230 |
30 |
88.0A
|
196.0A |
3,728 |
EA |
F |
| 460V, 3-Phase |
| VS1MD40P5 |
0.5 |
1.25A
|
12.5A |
548 |
EA |
A |
| VS1MD40P5-8 |
0.5 |
1.25A
|
12.5A |
493 |
EA |
A |
| VS1MD41-8 |
1 |
2.5A
|
5.0A |
516 |
EA |
A |
| VS1MD41 |
1 |
2.5A
|
5.0A |
574 |
EA |
A |
| VS1MD42 |
2 |
4.0A
|
8.0A |
694 |
EA |
B |
| VS1MD42-8 |
2 |
4.0A
|
8.0A |
624 |
EA |
B |
| VS1MD43-8 |
3 |
6.0A
|
12.0A |
722 |
EA |
C |
| VS1MD43 |
3 |
6.0A
|
12.0A |
802 |
EA |
C |
| VS1MD45 |
5 |
8A
|
16.0A |
997 |
EA |
C |
| VS1MD45-8 |
5 |
8A
|
16.0A |
898 |
EA |
C |
| VS1MD47-8 |
7.5 |
12.0A
|
24.0A |
1,160 |
EA |
D |
| VS1MD47 |
7.5 |
12.0A
|
24.0A |
1,290 |
EA |
D |
| VS1MD410 |
10 |
16.0A
|
32.0A |
1,541 |
EA |
D |
| VS1MD410-8 |
10 |
16.0A
|
32.0A |
1,387 |
EA |
D |
| VS1MD415-8 |
15 |
24.0A
|
48.0A |
1,855 |
EA |
E |
| VS1MD415 |
15 |
24.0A
|
48.0A |
1,926 |
EA |
E |
| VS1MD420 |
20 |
30.0A
|
60.0A |
2,407 |
EA |
E |
| VS1MD420-8 |
20 |
30.0A
|
60.0A |
2,336 |
EA |
E |
| VS1MD425-8 |
25 |
39.0A
|
78.0A |
2,927 |
EA |
F |
| VS1MD425 |
25 |
39.0A
|
78.0A |
3,009 |
EA |
F |
| VS1MD430 |
30 |
45.0A
|
90.0A |
3,761 |
EA |
F |
| VS1MD430-8 |
30 |
45.0A
|
90.0A |
3,689 |
EA |
F |
|
| |
|
|
|
|
 |
|
|