Baldor - Dodge - Reliance
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




H2 Vector Drive

H2 Vector Drive
  H2 Vector Drive

Baldor’s new line of H2 Vector Drives provides the ultimate control of AC induction motors. Using a motor mounted encoder, or similar feedback sensor, the control is able to precisely control motor torque and speed. Full torque at zero speed, ability to directly command motor torque, tight speed regulation and high-speed motor operation are all available. Setup is easily accomplished using the one touch rotational or stationary autotune feature. But the control doesn’t stop there, adaptive tuning will also automatically adjust the control loop while the motor is running.

Along with providing Closed Loop performance the control can be set to operate Encoderless Vector, or V/Hz. This provides a means of continuing to operate, should the motor feedback device become damaged.

That’s three AC induction motor controls built in one easy to use package!

Click here for an overview of Baldor's full line of H2 industrial drive solutions.


Features:

  • 115/230V single phase ratings to 3HP
  • 230V 3 phase ratings to 40HP
  • 460V and 575V 3 phase ratings to 50 HP
  • Two input and three input built-in PID modes
  • Two expansion boards for added capabilities
  • 12-bit analog input resolution
  • One-touch Autotuning
  • Adaptive tuning
  • Smart Keypad
  • Speed/Torque control
  • Full rated torque at zero speed
  H2 Vector Drive

Software Tools:

Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning.  Mint Workbench v5.5 along with the USB drivers and drive firmware can be downloaded from our motion website.

Literature:

A New Generation in Drive Technology
  Literature Number: BR702
Installation & Operation Manual
  Literature Number: MN741

Ordering Information and Accessories:

  H2 Vector Drive
  Catalog Number
Volt
Hp
Output Current List
Price
Multiplier
Symbol
Size
Cont. Peak
  ZHH201-E
240
1
4.2
7.4
1404
E1
AA
  ZHH202-E
240
2
6.8
11.9
1585
E1
AA
  ZHH203-E
240
3
9.6
16.8
1766
E1
AA
  ZHH205-E
240
5
15.2
26.6
2043
E1
AA
  ZHH207-E
240
7.5
22
38.5
2309
E1
AA
  ZHH210-E
240
10
28
49
3138
E1
B
  ZHH215-E
240
15
42
74
3836
E1
B
  ZHH220-E
240
20
55
96
4895
E1
B
  ZHH225-E
240
25
68
119
5745
E1
C
  ZHH230-E
240
30
80
140
7564
E1
C
  ZHH240-E
240
40
104
175
8723
E1
C
  ZHH250-E
240
50
130
228
11170
E1
D
  ZHH260-E
240
60
154
270
14303
E1
D
  ZHH401-E
480
1
2.1
3.7
1915
E1
AA
  ZHH402-E
480
2
3.4
6.0
1989
E1
AA
  ZHH403-E
480
3
4.8
8.4
2075
E1
AA
  ZHH405-E
480
5
7.6
13.3
2340
E1
AA
  ZHH407-E
480
7.5
11
19.3
2690
E1
AA
  ZHH410-E
480
10
14
24.5
3055
E1
AA
  ZHH415-E
480
15
21
36.8
3830
E1
B
  ZHH420-E
480
20
27
47.2
4469
E1
B
  ZHH425-E
480
25
34
59.5
5638
E1
B
  ZHH430-E
480
30
40
70
6596
E1
C
  ZHH440-E
480
40
52
91
8298
E1
C
  ZHH450-E
480
50
65
114
9787
E1
C
  ZHH460-E
480
60
77
135
10532
E1
D
  ZHH475-E
480
75
96
168
12340
E1
D
  ZHH4100-E
480
100
124
217
14255
E1
D
  ZHH4125-E
480
125
156
273
15106
E1
D
  ZHH501-E
600
1
1.7
3
2106
E1
AA
  ZHH502-E
600
2
2.7
4.7
2188
E1
AA
  ZHH503-E
600
3
3.9
6.8
2282
E1
AA
  ZHH505-E
600
5
6.1
10.7
2574
E1
AA
  ZHH507-E
600
7.5
9
15.8
2959
E1
AA
  ZHH510-E
600
10
11
19
3361
E1
AA
  ZHH515-E
600
15
17
30
4213
E1
B
  ZHH520-E
600
20
22
39
4915
E1
B
  ZHH525-E
600
25
27
47
6202
E1
B
  ZHH530-E
600
30
32
56
7255
E1
C
  ZHH540-E
600
40
41
72
9128
E1
C
  ZHH550-E
600
50
52
91
10766
E1
C
  ZHH560-E
600
60
62
109
11585
E1
D
  ZHH575-E
600
75
77
135
13574
E1
D
  ZHH5100-E
600
100
99
173
15681
E1
D
  ZHH5125-E
600
125
125
219
16617
E1
D
  ZHH601-E*
120
1
4.2
7.4
1,655
E1
AA
  ZHH601-E*
240
1
4.2
7.4
1,655
E1
AA
  ZHH602-E*
120
2
6.8
11.9
1,884
E1
AA
  ZHH602-E*
240
2
6.8
11.9
1,884
E1
AA
  ZHH603-E*
120
3
9.6
16.8
2,195
E1
AA
  ZHH603-E*
240
3
9.6
16.8
2,195
E1
AA
 * Denotes single phase control.