Baldor - Dodge - Reliance
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




H2 Servo Drive

H2 Servo Drive
  H2 Servo Drive

Baldor’s new line of H2 Servo Drives provides control of 3-phase AC induction servomotor in an industrial package and design. These NEMA 1 controls offer Baldor’s easy to use Smart Keypad for easy setup and flexibility. The H2 keypad follows the same easy to use menu structure as that of its companions, the H2 Inverter and H2 Vector drives.

The One-touch autotuing feature provides quick tuning of the motor to the control. More enhanced tuning can be accomplished using Baldor’s free Workbench v5.5 tool. The Workbench tool provides an oscilloscope for performing step responses and further fine-tuning of the H2 Servo Drive.

Click here for an overview of Baldor's full line of H2 industrial drive solutions.


Features:

  • 115/230V single phase ratings to 9A.
  • 230V 3 phase ratings to 54A
  • 460V 3 phase ratings to 27A
  • 12-bit analog input resolution
  • One-touch Autotuning
  • Adaptive tuning
  • Smart Keypad
  • Speed/Torque control
  • Resolver, Incremental Encoder,
    and absolute encoder feedback
  • Simulated Encoder output
  • Active-X and ModBus libraries included
  • Optional Mint Motion Card for positioning
  • Two expansion boards for added capabilities
  H2 Servo Drive

Software Tools:

Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning.  Mint Workbench v5.5 along with the USB drivers and drive firmware can be downloaded from our motion website.

Literature:

A New Generation in Drive Technology
  Literature Number: BR702
Installation & Operation Manual
  Literature Number: MN742

Ordering Information and Accessories:

  H2 Servo Drive
  Catalog Number
Volt
Quiet 8.0 kHz PWM List
Price
Multiplier
Symbol
Size
Output Current
Cont. Peak
  SHH2A03-E
240
3
6
1,439
E3
AA
  SHH2A04-E
240
4.2
8.4
1,613
E3
AA
  SHH2A07-E
240
6.8
13.6
1,862
E3
AA
  SHH2A10-E
240
9.6
19.2
2,079
E3
AA
  SHH2A15-E
240
15.2
30.4
2,501
E3
AA
  SHH2A22-E
240
22
44
3,510
E3
B
  SHH2A28-E
240
28
56
4,473
E3
B
  SHH2A42-E
240
42
84
5,343
E3
B
  SHH2A54-E
240
54
108
6,403
E3
C
  SHH4A03-E
480
3.4
6.8
2,502
E3
AA
  SHH4A04-E
480
4.8
9.6
3,060
E3
AA
  SHH4A08-E
480
7.6
15.2
3,971
E3
AA
  SHH4A11-E
480
11
22
3,988
E3
B
  SHH4A14-E
480
14
28
4,552
E3
B
  SHH4A21-E
480
21
42
4,895
E3
B
  SHH4A27-E
480
27
54
6,237
E3
B
 For delivery information, contact your local Baldor office.