 |
|
|
 |

Select
Product Category


|
 |
 |

H2 Washdown Inverter Drive
 |
| H2 Washdown Inverter Drive |
Baldor's new H2 Washdown Inverter drive offers open loop speed control
in one easy to use NEMA 4x/IP65 package: V/Hz
mode for multiple motors or Encoderless Vector
for higher performance all in one package. The Easy to Use keypad
is integrated into the cover in order to prevent “voids” whereby
food or other contaminants can collect.
V/Hz mode allow out of the box setup and operation. Used for a variety
of applications that require adjustable speed operation and good speed
regulation including pumps, fans and general machinery applications.
V/Hz is the control method of choice for applications where multiple
motors are operated simultaneously from one motor control.
Encoderless Vector is available on the same control
when tight speed and current control is desired
in an open loop control environment. Utilizing
fast microprocessors and 3-phase current feedback,
encoderless vector can provide full torque down
to 20RPMs on most 4-pole Inverter Duty motors.
Click here for an overview of Baldor's
full line of H2 industrial drive solutions. |
Features: |
|
- 115/230V single phase ratings to 3HP
- 230V 3 phase ratings to 7.5HP
- 460V and 575V 3 phase ratings to 10 HP
- Two input and three input built-in
PID modes
- 15 Preset Speeds
- Profile Run for repeated processes.
- Cost of Energy usage display
- Smart Keypad
- Micro-PLC
- Scheduled maintenance messages via
Real Time Clock functions
- Remote
mounted keypads up to 200ft.
|
|
 |
|
Software Tools: |
Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning. Mint Workbench v5.5 along with the USB drivers and drive firmware can be downloaded from our motion website. |
Ordering Information
and Accessories: |
|
| Cont. |
Peak |
| IHH201-W |
240 |
1 |
4.2 |
7.4 |
1,076 |
E1 |
AA |
| IHH202-W |
240 |
2 |
6.8 |
11.9 |
1,223 |
E1 |
AA |
| IHH203-W |
240 |
3 |
9.6 |
16.8 |
1,429 |
E1 |
AA |
| IHH205-W |
240 |
5 |
15.2 |
26.6 |
1,645 |
E1 |
AA |
| IHH207-W |
240 |
7.5 |
22 |
38.5 |
2,049 |
E1 |
AA |
| IHH401-W |
480 |
1 |
2.1 |
3.7 |
1,425 |
E1 |
AA |
| IHH402-W |
480 |
2 |
3.4 |
6.0 |
1,637 |
E1 |
AA |
| IHH403-W |
480 |
3 |
4.8 |
8.4 |
1,904 |
E1 |
AA |
| IHH405-W |
480 |
5 |
7.6 |
13.3 |
2,137 |
E1 |
AA |
| IHH407-W |
480 |
7.5 |
11 |
19.3 |
3,073 |
E1 |
AA |
| IHH410-W |
480 |
10 |
14 |
25 |
3,263 |
E1 |
AA |
| IHH501-W |
600 |
1 |
1.7 |
3.0 |
1,639 |
E1 |
AA |
| IHH502-W |
600 |
2 |
2.7 |
4.7 |
1,884 |
E1 |
AA |
| IHH503-W |
600 |
3 |
3.9 |
6.8 |
2,190 |
E1 |
AA |
| IHH505-W |
600 |
5 |
6.1 |
10.7 |
2,458 |
E1 |
AA |
| IHH507-W |
600 |
7.5 |
9 |
15.8 |
3,533 |
E1 |
AA |
| IHH510-W |
600 |
10 |
11 |
19 |
3,761 |
E1 |
AA |
| IHH601-W* |
120 |
1 |
4.2 |
7.4 |
1,182 |
E1 |
AA |
| IHH601-W* |
240 |
1 |
4.2 |
7.4 |
1,182 |
E1 |
AA |
| IHH602-W* |
120 |
2 |
6.8 |
11.9 |
1,346 |
E1 |
AA |
| IHH602-W* |
240 |
2 |
6.8 |
11.9 |
1,346 |
E1 |
AA |
| IHH603-W* |
120 |
3 |
9.6 |
16.8 |
1,568 |
E1 |
AA |
| IHH603-W* |
240 |
3 |
9.6 |
16.8 |
1,568 |
E1 |
AA |
| * Denotes single phase control. |
| |
|
|
|
 |
|
|