Baldor - Dodge - Reliance
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




H2 Inverter Drive

H2 Inverter Drive
  H2 Inverter Drive

Baldor's new H2 Inverter drive offers open loop speed control in one easy to use package: V/Hz mode for multiple motors or Encoderless Vector for higher performance all in one package.

V/Hz mode allow out of the box setup and operation. Used for a variety of applications that require adjustable speed operation and good speed regulation including pumps, fans and general machinery applications. V/Hz is the control method of choice for applications where multiple motors are operated simultaneously from one motor control.

Encoderless Vector is available on the same control when tight speed and current control is desired in an open loop control environment. Utilizing fast microprocessors and 3-phase current feedback, encoderless vector can provide full torque down to 20RPMs on most 4-pole Inverter Duty motors.

Click here for an overview of Baldor's full line of H2 industrial drive solutions.


Features:

  • 115/230V single phase ratings to 3HP
  • 230V 3 phase ratings to 40HP
  • 460V and 575V 3 phase ratings to 50 HP
  • Two input and three input built-in PID modes
  • 15 Preset Speeds
  • Profile Run for repeated processes.
  • Cost of Energy usage display
  • Smart Keypad
  H2 Inverter Drive

Software Tools:

Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning.  Mint Workbench v5.5 along with the USB drivers and drive firmware can be downloaded from our motion website.

Literature:

A New Generation in Drive Technology
  Literature Number: BR702
Installation & Operation Manual
  Literature Number: MN740

Ordering Information and Accessories:

  H2 Inverter Drive / Encoderless Vector
  Catalog Number
Volt
Hp
Output Current List
Price
Multiplier
Symbol
Size
Cont. Peak
  IHH201-E
240
1
4.2
7.4
1000
E1
AA
  IHH202-E
240
2
6.8
11.9
1138
E1
AA
  IHH203-E
240
3
9.6
16.8
1330
E1
AA
  IHH205-E
240
5
15.2
26.6
1521
E1
AA
  IHH207-E
240
7.5
22
38.5
1904
E1
AA
  IHH210-E
240
10
28
49
2681
E1
B
  IHH215-E
240
15
42
73.5
3191
E1
B
  IHH220-E
240
20
54
94.5
4255
E1
B
  IHH225-E
240
25
68
102
5106
E1
C
  IHH230-E
240
30
80
120
6596
E1
C
  IHH240-E
240
40
104
157
7872
E1
C
  IHH250-E
240
50
130
228
10000
E1
D
  IHH260-E
240
60
154
270
12703
E1
D
  IHH401-E
480
1
2.1
3.7
1202
E1
AA
  IHH402-E
480
2
3.4
6.0
1457
E1
AA
  IHH403-E
480
3
4.8
8.4
1766
E1
AA
  IHH405-E
480
5
7.6
13.3
1915
E1
AA
  IHH407-E
480
7.5
11
19.3
2426
E1
AA
  IHH410-E
480
10
14
25
2660
E1
AA
  IHH415-E
480
15
21
37
3404
E1
B
  IHH420-E
480
20
27
47
4043
E1
B
  IHH425-E
480
25
34
60
5000
E1
B
  IHH430-E
480
30
40
70
6064
E1
C
  IHH440-E
480
40
52
91
7447
E1
C
  IHH450-E
480
50
65
114
8936
E1
C
  IHH460-E
480
60
77
135
9998
E1
D
  IHH475-E
480
75
96
168
11596
E1
D
  IHH4100-E
480
100
124
217
13404
E1
D
  IHH4125-E
480
125
156
273
14362
E1
D
  IHH501-E
600
1
1.7
3.0
1322
E1
AA
  IHH502-E
600
2
2.7
4.7
1603
E1
AA
  IHH503-E
600
3
3.9
6.8
1943
E1
AA
  IHH505-E
600
5
6.1
10.7
2106
E1
AA
  IHH507-E
600
7.5
9
15.8
2668
E1
AA
  IHH510-E
600
10
11
19
2926
E1
AA
  IHH515-E
600
15
17
30
3745
E1
B
  IHH520-E
600
20
22
38.5
4447
E1
B
  IHH525-E
600
25
27
47
5500
E1
B
  IHH530-E
600
30
32
56
6670
E1
C
  IHH540-E
600
40
41
72
8191
E1
C
  IHH550-E
600
50
52
91
9830
E1
C
  IHH560-E
600
60
62
109
11000
E1
D
  IHH575-E
600
75
77
135
12755
E1
D
  IHH5100-E
600
100
99
173
14745
E1
D
  IHH5125-E
600
125
125
219
15798
E1
D
  IHH601-E*
120
1
4.2
7.4
1,100
E1
AA
  IHH601-E*
240
1
4.2
7.4
1,100
E1
AA
  IHH602-E*
120
2
6.8
11.9
1,252
E1
AA
  IHH602-E*
240
2
6.8
11.9
1,252
E1
AA
  IHH603-E*
120
3
9.6
16.8
1,463
E1
AA
  IHH603-E*
240
3
9.6
16.8
1,463
E1
AA
 * Denotes single phase control.