Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category




ACB330 Microdrive

Baldor ACB Drives: ACB330 Microdrive
  ACB330 Microdrive

The ACB330 is a general purpose AC Microdrive with high-performance features. It is heavy-duty rated up to 30HP, and can handle variable torque, constant torque or constant horsepower applications. The ACB330 is designed for New installations, replacement applications as well as for original equipment manufacture (OEM) use. The ACB330 features Volts per Hertz or Sensorless Vector Control with peak overload capacity of 150% and PID capability. An IP20 enclosure is standard and a UL Type 1 option kit is available.


Features:

  • Volts per Hertz or Sensorless Vector Control with peak overload capacity of 150
  • PID capability
  • Flexible mounting options with IP20 enclosure as standard and UL Type 1option kit
  • Removable graphic keypad with operator interface and local speed control
  • Programming by Groups makes it easy to navigate and find parameters
  • Quick start assistant enables users to program and start using the drive in minutes without need for a User Manual
  • Built-in braking transistor allows connection to remote braking resistor for enhanced performance needs.
 

Control Specifications

  • Adjustable PWM Frequency up to 16kHz for quiet operation
  • Accel/Decel: 0 1800 seconds
  • Sensorless Vector or V/Hz Operation Modes
  • Electronic Motor Overload Protection (Inverse Time Calculation)
  • Built-in MODBUS RTU Communications
  • PC Software Drive Window Lite
  • Output Frequencies up to 600Hz
  • Operating Modes: 2-Wire, 3-Wire, Baldor 3-Wire, Motor Potentiometer, Hand/Auto, Serial Comms, PID Control

Literature:

ACB330 Data Sheet
  Literature Number: FL795
Baldor Drive Catalog Supplement
  Literature Number: CA769SUP
User's Manual
  Literature Number: MN795
Spare Parts Manual
  Literature Number: MN797

Key Industries:

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
 
  • Unit / Baggage Handling
  • Air Handling
  • Pump / Fluid Handling

Ordering Information and Accessories:

  ACB330 Microdrive
  Catalog Number
Frame
Heavy Duty
List Price
(USD)
Multiplier
Symbol
Hp
Cont.
Amps
ACB330 - 230V, 50/60Hz, 1-Phase
  ACB330-01U-02A4-2
R0
0.5
2.4
493
EF
  ACB330-01U-04A7-2
R1
1
4.7
539
EF
  ACB330-01U-07A5-2
R2
2
7.5
629
EF
  ACB330-01U-09A8-2
R2
3
9.8
726
EF
ACB330 - 230V, 50/60Hz, 3-Phase
  ACB330-03U-02A4-2
R0
0.5
2.4
493
EF
  ACB330-03U-04A7-2
R1
1
4.7
539
EF
  ACB330-03U-07A5-2
R1
2
7.5
629
EF
  ACB330-03U-09A8-2
R2
3
9.8
726
EF
  ACB330-03U-17A6-2
R2
5
17.6
862
EF
  ACB330-03U-24A4-2
R3
7.5
24.4
1076
EF
  ACB330-03U-31A0-2
R4
10
31
1370
EF
  ACB330-03U-46A2-2
R4
15
46.2
1760
EF
ACB330 - 460V, 50/60Hz, 3-Phase
  ACB330-03U-01A2-4
R0
0.5
1.2
558
EF
  ACB330-03U-02A4-4
R1
1
2.4
640
EF
  ACB330-03U-04A1-4
R1
2
4.1
714
EF
  ACB330-03U-05A6-4
R1
3
5.6
832
EF
  ACB330-03U-08A8-4
R1
5
8.8
958
EF
  ACB330-03U-12A5-4
R3
7.5
12.5
1142
EF
  ACB330-03U-15A6-4
R3
10
15.6
1372
EF
  ACB330-03U-23A1-4
R3
15
23.1
1710
EF
  ACB330-03U-31A0-4
R4
20
31
2052
EF
  ACB330-03U-38A0-4
R4
25
38
2411
EF
  ACB330-03U-44A0-4
R4
30
44
2895
EF