Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category




Baldor ACB Drives Overview


The Baldor ACB Drives feature easy-to-use, plain language interfaces and control routines to support UL Type 1 and Type 12 applications at 230V, 460V and 600V. Ranging from FHP to 550 horsepower stock ratings, these drives address a wide variety of industrial applications and support most industrial communication networks.

As the newest member of the Baldor AC Drive Family, Baldor ACB Drives are available in General Purpose (ACB530) and Microdrive (ACB330) Offerings to match your needs.

ACB General Purpose Drives:

 
ACB530   

ACB530 AC Drive
The ACB530 AC Drive uses a traditional inverter V/Hz control or sensorless vector control to cover a wide variety of applications. At power-up, a startup Assistant quickly and easily guides the user through the first-time setup of the drive. The ACB530 is dual rated for Constant Torque and Variable Torque Applications, including pumps, fans, and general machinery applications.

 
ACB330    ACB330 AC Drive
The ACB330 AC Drive is a general purpose Microdrive with a full-featured, plain-English graphical keypad for easy startups.  Utilizing a compact IP20 design, this drive is designed for use in automation control panels and in wall mount applications (via the addition of the UL Type 1 kit).  With ratings up to 30HP, this powerful, heavy-duty rated Microdrive is one of the first microdrives on the market today to support both Induction and Permanent Magnet Synchronous Motor Applications.

ACB AOI RSStudio™ RSLogix™ 5000 Executable Programming Drive SW Add-On Instruction and technical use information:

 

The new RSStudio and RSLogix 5000 Add-On Instructions for Baldor ACB version Drives enable the easy addition of the ACB drives to your RS Studio and RSLogix programs. The Add-On Instructions provide an engineering tool to assist in making your programming, commissioning and start-up easier, more comprehensive, and much faster by enumerating the text for each bit and word.

ODVA

VFD Selector App:

 

Download

Baldor invites you to download the new Variable Frequency Drive Selector app. This easy to use app will select the appropriate Baldor VS1 or ACB drive for your application.

The app uses the electrical motor's full load amperes (amps), the source voltage and a few required attributes such as enclosure type and overload capability to select the appropriate drive.

If you do not know the full load amps of the motor, just enter a catalog number and the app will provide the motor's full load amperes at the operating voltage you specify. Or enter the partial catalog number and the app will provide a list of similar catalog numbers to choose from. The results are displayed on screen and can be emailed as a PDF document.