Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category



Sheaves MASKA
Complete Maska Catalog
 

Light Duty:

Fixed Bore
 
Fixed Bore:
 
  • All products have 2 set screws and this definite advantage results in a tighter grip of the mounted product on the shaft for improved performance
  • Bore range ½” to 1-7/16”
  • 1 & 2 grooves, A-B & 3L-4L-5L belts
  • Color-coded product labels for easy stock retrieval on shelves
 
Bush Type
 
Bush Type:
 
  • Can handle up to 20 HP @ 1750 RPM
  • Bore range ½” to 1 ½”
  • 1 & 2 grooves, A-B & 3L-4L-5L belts
  • Color-coded product labels for easy stock retrieval on shelves
   
Fractional Fixed Bore
 
Fractional Fixed Bore:
 
  • Stock items include one set screw with standard keyseat
  • Bulk packaged 10 per carton
  • MFAM 144 bulk packaged 5 per carton
   
Step Pulleys
 
Step Pulleys:
 
  • Commonly used with drill presses & wood lathes
  • All bores come with 2 set screws
  • Designed for A, 4L & 3L V-Belts
  • Models of 3 to 5 steps
  • From 2”-6” diameter
   
Reducer Bushings
 
Reducer Bushings:
 
  • Instantly adapt larger bores of various tools (sheaves, gears, sprockets) to smaller diameter shafts
  • Keep these inexpensive items on hand for emergency situations to stay up and running
  • Make local inventory more flexible at a very low cost
  • Split galvanized steel with 3/16” keyway slot
  • Sold poly-bagged in quantity of 10, no broken package

Adjustable:

Light Duty (HVAC) MVL Series
 
Light Duty (HVAC) MVL Series:
 
  • Designed for applications up to 5HP
  • Bore range1/2” to 7/8”
  • Bulk packaged 20 per carton
  • Designed to be used with the MFAL Series
 
8000 Series
 
8000 Series:
 
  • Stock Sizes - 1 and 2 grooves up to 25 HP
  • Both 1 and 2 groove adjustable sheaves permit variations of as much as 30% in speed when used with a fixed diameter sheave
  • Detailed Cross-Over Chart on pages 185-186
  • Available in metric bores
  • Larger sizes come with 2 set screws
  • Other special bores are available, call for delivery terms
   
VP Series
 
VP Series:
 
  • Maska 1VP and 2VP Series are finished bore variable speed sheaves made of cast iron and designed for heavier duty service up to 25HP
  • Available in single and double grooves, they offer a pitch range from 1.9” to 6.7” (A belt) and 2.4” to 7.0” (B belt)
  • Type 2 model has positive locked-on settings
   
Heavy Duty Adjustable Pitch
 
Heavy Duty Adjustable Pitch:
 
  • Designed for up to 40 HP @ 1750 RPM
  • Used with A, B, 3V & 5V belts
   

Classical:

Classical A/B, C, D
 
Classical A/B, C, D:
 
  • Complete line in stock, including larger models
  • Designed for use with QD bushing & corresponding belts
  • A/B models from 1-6; 8; 10 grooves; 3.75”- 38.35”
  • C model from 1-10; 12 grooves; 5.4”-58.6”
  • D model from 3-10; 12 grooves; 12.6”-58.6”
 

Narrow:

Narrow 3V, 5V, 8V
 
Narrow 3V, 5V, 8V:
 
  • Complete line in stock, including larger models
  • Higher HP than classical model; compact, light-weight drives
  • Designed for use with QD bushing
  • 3V model from 1-6;8;10 grooves, 2.2”-33.5” O.D.
  • 5V model from 2-6;8;10 grooves, 4.4”-50” O.D.
  • 8V model from 4-6;8;10;12 grooves, 12.5”- 71” O.D.