Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Bushings & Hubs MASKA
Complete Maska Catalog
 
 
"QD" Interchangeable Bushings
Catalog Page
"QD" Interchangeable Bushings:
 
  • Sizes JA to M, and those with a shallow keyseat, are manufactured in DUCTILE iron, a stronger material offering numerous advantages
  • Most sizes have a set screw over the keyway to secure the key which is advantageous in vertical applications (except W & S)
  • 100% interchangeable with licensed manufacturer’s products
  • Available in inches & metric sizes
  • Available "Short" for weld-on hubs
  • Full, not partial split
   
Taper-Lock Bushings
Catalog Page
Taper-Lock Bushings:
 
  • Available in inches & millimeters
  • Flush mounting
  • Sizes 1008 – 5050
   
"Short" QD Bushings
Catalog Page
"Short" QD Bushings:
 
  • All sizes with a shallow keyseat are in DUCTILE iron for greater strength
  • Same features as the standard QD bushing with the exception that the total length is reduced to adapt to a QD weld-on hub
  • Full, not partial split
  • Sizes J, M, N, P, W (S is available in rough bore only)
   
"QD" Weld-on Hubs
Catalog Page
"QD" Weld-on Hubs:
 
  • Made of low carbon steel for its excellent welding properties
  • Compatible with all standard QD bushings, with the exception of SD
   
XT Bushings
Catalog Page
XT Bushings:
 
  • 2”/ft. taper for easy on, easy off
  • In steel & gray cast iron
   
XT Hubs
Catalog Page
XT Hubs:
 
  • 2”/ft. taper for easy on, easy off
  • Made of low carbon steel for its excellent welding properties