en
English
en
English
fr-CA
français (Canada)
Go

Company News

Showcasing Solutions at MINExpo 2016

Visit Baldor Electric Company, a member of the ABB Group, at MINExpo® to learn how to increase uptime and improve competitiveness with reliable motor and mechanical solutions. Located in ABB booth C-8271, Baldor experts will be on hand to discuss your challenges and ways to improve your operations.


Key products at the show include:

Baldor-Reliance® Crusher Duty motors - This line of motors provides industry-leading locked rotor and breakdown torques as well as cast iron designs to minimize vibration and bearing temperatures.

Baldor-Dodge® Passport - This selection program for mechanical power transmission products quickly guides users through product selection using real time availability and add-to-order capability, increasing user productivity and operational efficiency.

Baldor-Dodge MagnaGear XTR - These reducers, which provide maximum reliability in tough applications, are available in both parallel and right angle configurations with torque ratings from 100,000 to 2,100,000 lb.-in. They are designed to meet or exceed AGMA and international standards for global use.

Baldor-Dodge Motorized Torque-Arm II reducers - This line of reducers, available in ratings from 3 hp to 100 hp, features rugged, high efficiency case carburized helical/bevel gearing, premium oil, and tapered roller bearings on all shafts. The heavy duty AGMA-rated design offers reduced installation time, guarding costs and maintenance, resulting in improved operator efficiency and productivity.

Baldor-Dodge Mounted Bearings
- We offer a wide range of mounted bearings that are uniquely engineered to provide reliable performance in the harshest environments. Our bearings offer innovative designs and a variety of shaft attachment methods, rolling elements, housings and seal choices.

ABB’s Smart Sensor for low voltage motors
- This new condition monitoring technology transforms simple motors into intelligent machines that tell users when they need servicing through operating and condition parameters such as vibration and temperature.

Baldor has become the leader in customized motor designs for unique mining OEM requirements, and we are proud to offer both Baldor-Reliance and ABB motors in North America. Whether stock or custom, Baldor offers a variety of motors for mining applications including Exd certified and MSHA approved, synchronous and induction designs, AC and DC, air or water cooled, permanent magnet designs and submersibles.

Bundling components for bulk material conveyor systems is our specialty. The applications team is able to review base requirements and create an integrated solution that may normally be provided by as many six companies. This system approach gives customers a single source to turn to, eliminating duplicate effort while providing shorter lead times, project management, and component design compatibility. The team is often able to suggest alternate designs that save capital cost and provide equipment standardization.

Baldor Electric Company is the leading manufacturer of industrial electric motors and mechanical power transmission products in North America. Talk to our experts in ABB booth C-8271 at MINExpo for solutions to your challenges.

Visit the event website at http://www.minexpo.com

MINExpo 2016