Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations


New Products
<< Return to list

Baldor Announces New Cooling Tower Direct Drive Motor and Variable Speed Drive

Baldor offers the power dense energy efficient technology of the RPM AC motor with permanent magnet (PM) rotor technology to provide a direct drive motor for cooling tower applications. This motor is designed to replace conventional mechanical gear or belt drive speed reduction designs and provides the additional energy savings advantages of a variable speed control with the new VS1CTD cooling tower PM drive. The VS1CTD software is design exclusively to operate the Baldor PM cooling tower motor for un-paralleled efficiency, reliability and ease of set-up.

  Cooling Tower Direct Drive Motor and Variable Speed Drive
Cooling towers place a high value on operating efficiency, reliability, flexible control, low running temperature, quiet operation and low life cycle cost. Baldor Electric has designed a new Direct Drive Cooling Tower system around a specially designed high efficiency permanent magnet motor that is a drop in replacement for existing mechanical packages. When powered by the Baldor drive, the combination provides Matched Performance® for un-paralleled efficiency and reliability.

 

For more information please contact the Baldor office in your region.