en
English
en
English
fr-CA
français (Canada)
Go

MVM3558D

1.5KW,1750RPM,3PH,60HZ,D90LD,3524M,TEFC

Product Information Packet PDF

Ship Weight 47.000 LB
UPC 781568109380
Product has been discontinued

Specs

Enclosure TEFC
Frame D90LD
Frame Material Steel
Frequency 60 Hz
Output @ Frequency 1.500 KW @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Freqeuncy 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
XP Division Not Applicable
Agency Approvals CE
CSA
UR
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator N
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.100 A @ 460.0 V
6.200 A @ 230.0 V
6.700 A @ 208.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 84.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device No Feedback
High Voltage Full Load Amps 3.1 a
Frame Prefix D
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3524M
Mounting Arrangement B5
Number of Poles 4
Overall Length 12.99 IN
Power Factor 72
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code D-Flange
Pulley Shaft Indicator Tapped & Key
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.945 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1750 rpm
Speed Code Single Speed
Motor Standards IEC
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.
Baldor is a Member of the Part Community by CADENAS

Nameplate

CAT.NO. MVM3558D
SPEC. 35Q175N917H1
IEC FRAME D90LD K.W. 1.5KW TE
VOLTS 208-230/460
AMP 6.7-6.2/3.1
RPM 1750 I.P. 54
HZ 60 PH 3 CL F
SER.F. 1.15 DES B CODE L
NEMA-NOM-EFF 84 PF 72
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6205 ODE 6203
SER. #
NP1407L

Performance

Performance at 460 V, 60 Hz, 2 kw

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 7.97 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 72° C
Temp. Rise @ S.F. Load 84° C
Start Configuration DOL
Break-Down Torque 23.5 LB-FT
Pull-Up Torque 14.4 LB-FT
Locked-Rotor Torque 18.5 LB-FT
Starting Current 23.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 32.0 51.0 64.0 73.0 79.0 83.0 77.0
Efficiency 0.0 70.8 80.7 83.7 84.3 83.9 82.6 84.1
Speed (RPM) 1,799 1,790 1,778 1,766 1,753 1,738 1,722 1,744
Line Amps 1.97 2.05 2.26 2.61 3.03 3.52 4.11 3.32

Performance Curves

Parts

Part Number Description Quantity
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
HW5100A03SP WAVY WASHER (W1543-017) 1.000 EA
35FH4005A84SP IEC FH W/GRSR, NO DIMPLES PRIMED 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1000/bx) 11/14 1.000 EA