English
English
français (Canada)
Go

M3771T

10HP, 3500RPM, 3PH, 60HZ, 215T, 0732M, TEFC, F1

Product Information Packet PDF

Ship Weight 170.000 LB
UPC 781568213483
Product has been discontinued. Alternate Catalog Number - EM3771T

Specs

Catalog Number M3771T
Enclosure TEFC
Frame 215T
Frame Material Iron
Frequency 60.00 Hz
Output @ Frequency 10.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 11.500 A @ 460.0 V
23.000 A @ 230.0 V
25.000 A @ 208.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 11.5 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code H
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 0732M
Mounting Arrangement F1
Number of Poles 2
Overall Length 18.45 IN
Power Factor 91
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3500 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.
Baldor is a Member of the Part Community by CADENAS

Nameplate

CAT.NO. M3771T
SPEC. 07C151X136H1
HP 10
VOLTS 230/460
AMP 23/11.5
RPM 3500
FRAME 215T HZ 60 PH 3
SER.F. 1.15 CODE H DES B CLASS F
NEMA-NOM-EFF 89.5 PF 91
RATING 40C AMB-CONT
CC 010A USABLE AT 208V 25
DE 6307 ODE 6206
ENCL TEFC SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 10 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.982 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 72° C
Temp. Rise @ S.F. Load 89° C
Start Configuration DOL
Break-Down Torque 64 LB-FT
Pull-Up Torque 25 LB-FT
Locked-Rotor Torque 33 LB-FT
Starting Current 84 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 10.0 67.0 84.0 87.0 90.0 90.0 88.0 90.0
Efficiency 0.0 86.6 90.6 91.2 89.9 88.7 86.7 89.2
Speed (RPM) 3,599 3,576 3,545 3,514 3,480 3,444 3,404 3,458
Line Amps 3.10 4.10 6.20 8.90 11.50 14.50 17.80 13.30

Performance Curves

Parts

Part Number Description Quantity
36FN3000C02SP EXFN, PLASTIC, 5.25 OD, 1.175 ID 1.000 EA
09CB3002SP CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 1.000 EA
09GS1000SP GASKET-CONDUIT BOX, 1/16 THICK LEXIDE 1.000 EA
07FH4007SP PRIMED 1.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
09GS1013SP 09 GS FOR 09CB3501 LID - LEXIDE 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1100/bx) 11/14 1.000 EA

Accessories

Part Number Description List Price
37-1304 C FACE KIT 192.00 USD