en
English
en
English
fr-CA
français (Canada)
Go

M3610T

3HP,3450RPM,3PH,60HZ,182T,3535M,TEFC,F1

Product Information Packet PDF

Ship Weight 57.000 LB
UPC 781568213124
Product has been discontinued. Alternate Catalog Number - M3660T

Specs

Enclosure TEFC
Frame 182T
Frame Material STEEL
Frequency 60 Hz
Output @ Frequency 3.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Freqeuncy 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Division NOT APPLICABLE
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxillary Box NO AUXILLARY BOX
Auxillary Box Lead Termination NONE
Base Indicator RIGID
Bearing Grease Type POLYREX EM (-20F +300F)
Blower NONE
Current @ Voltage 8.000 A @ 208.0 V
7.400 A @ 230.0 V
3.700 A @ 460.0 V
Design Code B
Drip Cover NO DRIP COVER
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing NO ELECTRICALLY ISOLATED
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.7 a
Front Face Code STANDARD
Front Shaft Indicator NONE
Heater Indicator NO HEATER
Insulation Class F
Inverter Code NOT INVERTER
KVA Code M
Lifting Lugs NO LIFTING LUGS
Locked Bearing Indicator NO LOCKED BEARING
Motor Lead Exit KO BOX
Motor Lead Termination FLYING LEADS
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3535M
Mounting Arrangement F1
Number of Poles 2
Overall Length 15.14 IN
Power Factor 89
Product Family GENERAL PURPOSE
Pulley End Bearing Type BALL BEARING
Pulley Face Code STANDARD
Pulley Shaft Indicator STANDARD
Rodent Screen NO RODENT SCREEN
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location PULLEY END
Shaft Ground Indicator NO SHAFT GROUNDING
Shaft Rotation REVERSIBLE
Shaft Slinger Indicator NO SLINGER
Speed 3450 rpm
Speed Code SINGLE SPEED
Motor Standards NEMA
Starting Method DOL
Thermal Device - Bearing NONE
Thermal Device - Winding NONE
Vibration Sensor Indicator NO VIBRATION SENSOR
Winding Thermal 1 NONE
Winding Thermal 2 NONE

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.
Baldor is a Member of the Part Community by CADENAS

Nameplate

CAT.NO.
SPEC. 35L100T886H1
HP 3
VOLTS 208-230/460
AMP 8-7.4/3.7
RPM 3450
FRAME 182T HZ 60 PH 3
SER.F. 1.15 CODE M DES B CLASS F
NEMA-NOM-EFF 85.5 PF 89
RATING 40C AMB-CONT
CC 010A USABLE AT 208V 8
DE 6206 ODE 6203
ENCL TEFC SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 4.33 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 61° C
Temp. Rise @ S.F. Load 72° C
Start Configuration DOL
Break-Down Torque 21 LB-FT
Pull-Up Torque 15.5 LB-FT
Locked-Rotor Torque 20 LB-FT
Starting Current 37.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 17.0 58.0 78.0 86.0 90.0 92.0 93.0 91.0
Efficiency 0.0 74.4 82.8 85.1 85.5 84.9 83.7 85.1
Speed (RPM) 3,593 3,565 3,535 3,504 3,470 3,433 3,392 3,448
Line Amps 1.30 1.60 2.20 2.90 3.70 4.50 5.40 4.20

Performance Curves

Parts

Part Number Description Quantity
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
HW5100A03SP WAVY WASHER (W1543-017) 1.000 EA
35FH4005A84SP IEC FH W/GRSR, NO DIMPLES PRIMED 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1400/bx) 11/14 1.000 EA

Accessories

Part Number Description List Price
35-1325 C FACE KIT 154.00 USD