en
English
en
English
fr-CA
français (Canada)
Go

M2569T-4

300HP,1780RPM,3PH,60HZ,445T,1888M,OPEN

Product Information Packet PDF

Ship Weight 1,662.000 LB
UPC 781568147566
Product has been discontinued

Specs

Enclosure ODP
Frame 445T
Frame Material IRON
Frequency 60 Hz
Output @ Frequency 300.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Freqeuncy 460.0 V @ 60 HZ
XP Division NOT APPLICABLE
Agency Approvals CCSA US
CSA EEV
Ambient Temperature 40 °C
Auxillary Box NO AUXILLARY BOX
Base Indicator RIGID
Bearing Grease Type POLYREX EM (-20F +300F)
Current @ Voltage 336.000 A @ 460.0 V
Design Code B
Drip Cover NO DRIP COVER
Duty Rating CONT
Efficiency @ 100% Load 95.0 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 336.0 a
Heater Indicator NO HEATER
Insulation Class F
Inverter Code NOT INVERTER
KVA Code F
Lifting Lugs NO LIFTING LUGS
Motor Lead Quantity/Wire Size 12 @ 2 AWG
Motor Type A44072M
Mounting Arrangement F1
Number of Poles 4
Overall Length 39.56 IN
Power Factor 88
Pulley End Bearing Type BALL BEARING
Pulley Face Code C-FACE
Service Factor 1.15
Shaft Diameter 0.000 IN
Shaft Ground Indicator NO SHAFT GROUNDING
Shaft Rotation REVERSIBLE
Shaft Slinger Indicator NO SLINGER
Speed 1775 rpm
Speed Code SINGLE SPEED
Motor Standards NEMA
Starting Method Y-START/D-RUN
Thermal Device - Bearing NONE
Thermal Device - Winding NONE

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.
Baldor is a Member of the Part Community by CADENAS

Nameplate

CAT.NO. SPEC NO. P44G4419
HP 300 AMPS 336 VOLTS 460 DESIGN B
FRAME 445T RPM 1775 HZ 60 AMB 40 SF 1.15
DRIVE END BEARING 90BC03J30X PHASE 3 DUTY CONT INSUL.CLASS F
OPP D.E. BEARING 90BC03J30X TYPE P ENCL PROT CODE F
SER.NO. POWER FACTOR 87.8 NEMA-NOM-EFFICIENCY 95
MAX CORR KVAR 55.0 GUARANTEED EFFICIENCY 94.5
NEMA NOM/CSA QUOTED EFF
MOTOR WEIGHT 1662
NP2301L

Performance

Parts

Part Number Description Quantity
034017012AB LCKW 1/4 STD. PLATED 4.000 EA
034017012AB LCKW 1/4 STD. PLATED 4.000 EA