Go

JPM3212T

5HP, 3450RPM, 3PH, 60HZ, 182JP, 3535M, OPSB, F1

Product Information Packet PDF

List Price 834.00 USD
Multiplier Symbol L1
Ship Weight 65 LB
UPC 781568113905
Output 5.000 hp
Phase 3
Synchronous Speed 3,600 rpm
Frequency 60 Hz
Voltage 460 V
230 V
208 V
Enclosure ODP
Frame Material Steel
Frame 182JP
XP Division Not Applicable
Brand Baldor-Reliance
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type POLYREX EM (-20F +300F)
Blower None
Current 13.0 A @ 208 V
12.2 A @ 230 V
6.1 A @ 460 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5%
Electrically Isolated Bearing No electrically isolated
Feedback Device No feedback
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No heater
High Voltage Full Load Amps 6.1 A
Insulation Class B
Inverter Code Not inverter
KVA Code J
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit KO Box
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Lead Termination Flying Leads
Motor Standards NEMA
Motor Type 3535M
Mounting Arrangement F1
Number of Poles 2
Overall Length 18.69 in
Power Factor 89
Product Family General Purpose
Pulley End Bearing Type Ball Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen Rodent Screen
Service Factor 1.15
Shaft Diameter 0.875 in
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 3,450 rpm
Speed Code Single Speed
Starting Method DOL
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.
Baldor is a Member of the Part Community by CADENAS
CAT.NO. JPM3212T
SPEC. 35U344T481
HP 5
VOLTS 208-230/460
AMP 13-12.2/6.1
RPM 3450
FRAME 182JP HZ 60 PH 3
SER.F. 1.15 CODE J DES B CLASS B
NEMA-NOM-EFF 85.5 PF 89
RATING 40C AMB-CONT
CC 010A USABLE AT 208V 13
DE 6207 ODE 6203
ENCL OPSB SN
NP1256L

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.95 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 55° C
Temp. Rise @ S.F. Load 68° C
Start Configuration DOL
Break-Down Torque 31.7 LB-FT
Pull-Up Torque 23.7 LB-FT
Locked-Rotor Torque 27.8 LB-FT
Starting Current 53.1 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 55.0 77.0 85.0 91.0 93.0 93.0 92.0
Efficiency 0.0 80.4 86.0 86.7 86.1 84.6 82.6 85.2
Speed (rpm) 3,594 3,561 3,526 3,488 3,448 3,401 3,352 3,420
Line Amps 2.47 2.86 3.73 4.93 6.15 7.62 9.24 7.03

Performance Curves

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.95 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 55° C
Temp. Rise @ S.F. Load 68° C
Start Configuration DOL
Break-Down Torque 31.7 LB-FT
Pull-Up Torque 23.7 LB-FT
Locked-Rotor Torque 27.8 LB-FT
Starting Current 53.1 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 55.0 77.0 85.0 91.0 93.0 93.0 92.0
Efficiency 0.0 80.4 86.0 86.7 86.1 84.6 82.6 85.2
Speed (rpm) 3,594 3,561 3,526 3,488 3,448 3,401 3,352 3,420
Line Amps 2.47 2.86 3.73 4.93 6.15 7.62 9.24 7.03

Performance Curves

Part Number Description Quantity List Price
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 11/14 1.000 EA 0.04 USD