Looking for old site? Looking for old site?

Looking for our old site?

We officially launched our new site on March 8, 2015.  There are many new features and we trust you’ll like the new site once you have a chance to explore all it can offer you.

While we hope our old sites served you well, unfortunately they are showing their age and we will be retiring them soon.  However, if you’re in a super big hurry and don’t have time to learn the new site, you can get to the old sites below for a limited time.

Old Sites
 www.baldor.com www.dodgept.com
 www.reliance.com www.dodge-reliance.com
Go

DC Brushless Servo Motors

The BSM25 and BSM33 brushless DC motors with Hall sensors provide machine designers the benefits of brushless technology – quieter operation, smaller size, maintenance-free, longer life, and faster time to speed. They represent the best long-term investment.

The motor is a time proven quality design – the reliability has been proven in numerous worldwide applications. The BSM25 and BSM33 series are available from ¼ to 3 HP designs rated at 320 Vdc bus to provide 1800 rpm. These motors are tolerant of harsh environments, and they may be operated at higher speed if the application needs the performance.

These brushless motors have permanent magnets on the rotor and windings on the stator. With windings on the stator, the motor can handle higher continuous loads without exceeding design temperatures. There are no brushes, nor sliding contacts, thus these motors have longer life and operate quieter, besides requiring less maintenance. With high-density magnets on the rotor, they get up to speed faster and provide smaller efficient packages.

common industries

  • Packaging
  • Food and beverage
  • Manufacturing

common applications

  • Adjustable Speed
  • Mixers
  • Conveyors
  • Blowers
  • Pumps
  • Indexers
  • Feeders
  • Packaging Equipment
  • Door/Gate Openers
  • Material Handling