français (Canada)

AC Brushless Stainless Steel Servo Motors

View in Online Catalog
ABB's totally stainless steel SSBSM series of AC brushless servo motors are designed for industrial applications such as food, liquid, pharmaceutical, and other motion control applications requiring washdown, and high hygiene motors. They may be applied in harsh, corrosive environments. These motors are designed to handle IP67 and withstand 1500 psi washdown conditions. 
These stainless steel servo motors are offered in standard and low inertia designs for best machine inertial matching. Included in this quality design are lazer etched nameplate, FDA shaft seal, environmental protected stator with premium moisture resistant wire, and internal thermal over temperature protection. ABB’s SSBSM products are designed to be durable.

AC Servo Motors BSM Series brochure


  • All stainless steel construction 304 housing, 416 shaft – suitable for pharmaceutical and food processing 
  • Watertight – sealed to IP67 and 1500 psi for heavy duty washdown applications 
  • Non-corrosive housing – provides protection in harsh environment 
  • FDA shaft seal - complies with food industry standards 
  • BISSC – complies with Baking Industry Sanitation Standards Committee 
  • Laser etched nameplate – no areas for bacteria to cling 
  • Potted stator – provides environmental protection and high voltage protection 
  • UL rated for 130 C rise – to provide extra high insulation/safety 
  • Internal thermal switch – supplies safeguard against overheating 
  • Exxon Polyrex EM Polyurea grease - proven to provide 4 times greater life 
  • Standard & low inertia models – choose the best for the application 
  • BISSC/UL/CSA/CE –agency approvals

AC Servo Motors BSM Series brochure

Common Industries

  • Food and beverage
  • Manufacturing

Common Applications

  • Pharmaceutical
  • Packaging
  • Food handling/processing
  • Bakery machinery
  • Beverage equipment
  • Meat/dairy processing
  • Measuring & dispensing

Key Documents