français (Canada)

AC Brushless Servo N-Series Motors

View in Online Catalog
Our AC brushless servo motors BSM N-series provide industrial motion control applications with low inertia to attain the highest acceleration capability - to allow you to position rapidly. The BSM N-series is used in the world's fastest machines and demanding applications.
The N-Series brushless servo motors provide a rugged, durable design with high energy Neodymium-Iron-Boron magnetics. This series provides continuous stall torque capability ranging from 3.9 Lb-In (0.45 N-m) to 354 Lb-In (40 N-m). Peak torque capability is nominally 4 times continuous. This series has the lowest inertia to provide the maximum torque per package size.
The BSM motor has been time proven over the years. The BSM N-series is used in the world's fastest machines, in industrial motion control applications such as: indexers, form/fill/seal, flying shears, cut-to-length, robotics, insertion, packaging, capping machines, laser trimming, marking/labeling and many other demanding applications.

AC Servo Motors BSM Series brochure


  • Low inertia rotor design with Neo magnets - 5 standard frame sizes to choose 
  • Acceleration torques from 16 Lb-In (1.8 N-m) to 1400 Lb-In (160 N-m) 
  • High output torque at low speed - continuous 4 Lb-In (0.4 N-m) to 354 Lb-In (40 N-m) 
  • Inertia range .00006 - .034 Lb-In-s2 (.067 - 38 Kg-cm2) 
  • Standard windings for 160, 300, 650 bus volts- customs available 
  • Dependability designed in the high 155°C design 
  • Premium 200°C moisture resistant, multi-coated wire for reliability 
  • Extra high insulated stator for high voltage and current spike protection 
  • Superior bearings with Exxon PolyrexEM TM polyrex grease to provide 4 times greater life 
  • Rugged industrial construction to provide quality throughout the design 
  • Stock and customs available - IEC/NEMA designs 

AC Servo Motors BSM Series brochure

Common Industries

  • Semiconductor
  • Packaging
  • Food and beverage
  • Manufacturing
  • Medical
  • Robotics

Common Applications

  • Cut-to-length
  • Flying shear
  • Machining
  • Labeling
  • Material handling
  • Winding
  • 3D Printing

Key Documents