en
English
en
English
fr-CA
français (Canada)
Go

Vertical Motors

Above NEMA Vertical P-Base Motors are the ideal fit for any pump or fan system where space is at a premium. Offerings more power and thrust in a smaller frame provides a solution to minimize the overall pump or fan system footprint. Offering performance and reliability to the chemical, oil, & gas industry, Above NEMA P-Base motors can meet IEEE841 and API standards.

Features

Standard Features

  • Severe Duty construction features including cast iron frame and a steel fan cover with corrosion resistant epoxy finish
  • Available in 460, 2300, 4160 or 6600 voltage configurations
  • 650% starting current for standard torque applications
  • Grease lubricated ball bearing on drive end provides excellent bearing life and reliability for low to medium thrust applications
  • Thrust bearing on non-drive end (upper) to meet most industry standards and maintain a more reliable system

  ​

Optional Features

  • Certifications for harsh environments are available including IEEE841, API541/547 and API610
  • Drive end bearing configurations can be specified to Single Angular, Duplex, or Tandem bearings
  • Oil lubricated options on the drive and opposite drive ends allow for superior performance, heat transfer, higher reliability, and extended L10 bearing life over grease lubrication

Common Applications

  • Pumping applications
  • Fans