English
English
français (Canada)
Go

General Purpose Motors

View in Online Catalog
Baldor's GPM product family of Large AC induction motors have many popular ratings in stock and an extensive array of pre-engineered ratings ready for order on short lead time. Performance data, drawings, etc., are readily available to ensure the right motor is selected for your application. Common feature modifications are available on the entire product family to suit a wide variety of industrial needs.

Features

  • F1 Mounting, IP54 Ingress Protection, Class F insulation / Class B temperature rise
  • Cast iron construction
  • NEMA 4 main terminal box with ground lug, Auxiliary terminal box with terminal strip
  • Winding RTD's - 2 Per phase, 100 ohm, platinum 3 wire
  • Provisions for bearing RTD's, Grease lubricated ball bearings, Insulated opposite drive end bearing
  • Space Heaters 100-125V/200-240V to operate at 120/240V
  • CSA approved, Suitable for use on inverter 10:1 VT* (consult factory for constant torque speed range of GPM custom product)
  • 1.15SF on Sine Wave and 1.0SF on VFD*
  • Aluminum die-cast rotor construction or copper/copper alloy rotor construction
  • Foot mounted with dowel holes and provisions for vertical jackscrews
  • Dual drilled foot mounting
  • Paint - Specially formulated modified epoxy coating with UV protection

Common Applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Material Handling 
  • Machine Tool