français (Canada)


View in Online Catalog
Baldor’s industrial quality, single and three phase, bench and pedestal grinders are available having wheel diameters of from 6 to 14 inches. This well known line also includes diamond wheel and carbide tool grinders and abrasive belt grinders. Some designs of the abrasive belt grinders are supplied with a three position tilt able belt. 

product features

  • Cast aluminum or cast iron wheel guards
  • Cast iron tool rests
  • Base mounted on/off switch or starter with overload protection
  • Single or three phase
  • Three year warranty

common industries

  • Mining
  • Automotive
  • Machine Tool
  • Woodworking
  • Jewelry
  • Lapidary
  • Dental
  • Metal processing

common applications

  • Grinding