en
English
en
English
fr-CA
français (Canada)
Go

DC Parrallel Shaft Gearmotors

Baldor Parallel Shaft DC Gearmotors are a permanent magnet design which provides exceptional starting torque, adjustable speed, and predictable operating conditions. Baldor Parallel Shaft Gearmotors are available from stock in ratings of 1/50 HP thru 1/2 HP. Max torque of 8 in-lbs. thru 365 in-lbs. Output speed range of 8 thru 500 RPM. 

product features

Baldor Parallel Shaft DC Gearmotors feature induction hardened helical and spur gears for extreme strength. Designed with ball and needle-bearing construction for improved torque capability. Baldor Parallel Shaft Gearmotors also come lubircated for life with synthetic oil to ensure a long maintenance free life. 

common industries

  • Material handling
  • Food and beverage
  • Pharmaceutical

common applications

  • Conveyors
  • Medical and laboratory equipment
  • Printing presses
  • Commercial ovens
  • Machine tools
  • Packaging machinery