en
English
en
English
fr-CA
français (Canada)
Go

AC Right Angle Gearmotors

Baldor Right Angle AC Gearmotors are available in single phase, three phase, and inverter duty ratings utilizing either totally enclosed fan cooled or totally enclosed non-vent construction. Single and Double reduction gearing types available. These motors also have either gearhead mounting provisions or motor mounting feet. Baldor Right Angle Gearmotors are available from stock in ratings of 1/50 HP thru 1 HP. Max torque of 7 in-lbs. thru 600 in-lbs. Output speed range of 0.7 thru 350 RPM.

product features

Baldor Right Angle AC Gearmotors come permanently lubricated for life with synthetic grease or oil lubrication depending on gearhead design. Most right angle gearhead types feature Baldor's exclusive oil expansion bladder which allows for multiple mounting positions and prevents oil contamination. Baldor Right Angle AC Gearmotors also feature high strength bronze gearing with hardened and ground worm for quiet operation. 

common industries

  • Material handling
  • Food and beverage
  • Pharmaceutical 

common applications

  • Conveyors
  • Medical and laboratory equipment
  • Printing presses
  • Commercial ovens
  • Machine tools
  • Packaging machinery