en
English
en
English
fr-CA
français (Canada)
Go

AC Parallel Shaft Gearmotors

Baldor Parallel Shaft AC Gearmotors are available in single phase, three phase, and inverter duty ratings utilizing either totally enclosed fan cooled or totally enclosed non-vent construction. Baldor Parallel Shaft Gearmotors are available from stock in ratings of 1/100 thru 1/2 HP. Max torque of 10 in-lbs. thru 600 in-lbs. Output speed range of 1.1 thru 350 RPM.  

product features

Baldor Parallel Shaft AC Gearmotors feature induction hardened helical and spur gears for extreme strength. Designed with ball and needle-bearing construction for improved torque capability. Baldor Parallel Shaft Gearmotors also come lubircated for life with synthetic oil to ensure a long maintenance free life. 

common industries

  • Material handling
  • Food and beverage
  • Pharmaceutical 

common applications

  • Conveyors
  • Medical and laboratory equipment
  • Printing presses
  • Commercial ovens
  • Machine tools
  • Packaging machinery

Top Related Documents