français (Canada)

General Purpose Motors

View in Online Catalog
These NEMA frame permanent magnet DC motors include permanent magnet designs through 5 HP designed for adjustable speed operation from SCR controls. Applications include conveyors, extruders, winders, printing presses and metering pumps. Most designs are constructed so a tachometer may be added for closed loop applications. Permanent magnet designs for 90 or 180 VDC have a 20:1 constant torque speed range.

product features

High quality ball bearing motors with precision machined die cast aluminum or steel housings, Dynamically balanced for smooth vibration-free operation.

common industries

  • Plastics
  • Printing
  • Packaging

common applications

  • General purpose including conveyors
  • Material handling equipment
  • Packaging machinery