en
English
en
English
fr-CA
français (Canada)
Go

RPM PD DC

The RPM PD DC product line packs a tremendous punch with its low profile power dense structure and technology enhanced performance capabilities. An optimized armature design allows for full power and increased torque across a wide speed range, while maintenance is minimized with enhanced brushes and monitoring devices. The RPM PD series will keep your facility running at peak efficiency while reducing your maintenance costs.

Product Features

  • Low profile dimensional design that allows drop in replacement for both IEC and NEMA designs
  • Conduit box mounting locations available as F1, F2, and top mount with standard buss bar power lead connections and terminal block connections for all field and accessory leads
  • Laminated frame construction with feet positioned directly beneath the bearings for stability and minimum vibration
  • Corrosion resistant epoxy paint with high gloss UV protection
  • All PD Series products are designed with compensating windings which provide linear torque per amp characteristics and superior commutating during overloading conditions
  • Winding and bearing thermal protection devices are available for motor protection – thermistors, thermostats, RTD’s and bracket mounted space heaters
  • Cooling methods include blower mounted ambient ventilation as well as totally enclosed configurations of air to water and air to air cooling options
  • All shafts are Class II material and suitable for tandem applications
  • RPM PD Series DC motors are equipped with a rotatable brush rigging assembling allowing easy removal and installation of brushes

Common Industries

  • Metals
  • Paper
  • Extrusion
  • Machine Tool
  • Crane & Hoist
  • Plastics
  • Rubber

Common Applications

  • Process lines (steel, paper, converting) 
  • Extruders
  • Conveyors
  • Test stands
  • Winders
  • Printing
  • Crane and hoist
  • Web processing
  • Machine tools

Top Related Documents