français (Canada)

RPM III Motors

View in Online Catalog
RPMIII DC Motors  feature a laminated frame design which provides for more power, reliability and serviceability in a smaller package.  The field proven laminated frame improves commutation and heat dissipation, and requires less mounting space than conventional designs.  Choose from our complete line of enclosures including: Drip Proof Guarded (DPG),   Drip Proof Guarded Force Ventilated (DPG-FV), Totally Enclosed  Fan Cooled (TEFC), Totally Enclosed Non Ventilated (TENV), Totally Enclosed Explosion Proof (TEXP), Totally Enclosed Air Over (TEAO) and Totally Enclosed Dual Cooled (TEDC).  A variety of ratings, enclosures and voltages are stocked through 500HP and custom designs are available with a wide variety of modifications to meet your specific application requirements. 

common industries

  • Metals
  • Paper
  • Extrusion
  • Machine Tool
  • Crane & Hoist
  • Plastics
  • Rubber

common applications

  • Process lines (steel, paper, converting)
  • Extruders
  • Conveyors
  • Test stands
  • Winders
  • Printing
  • Crane and hoist
  • Web processing
  • Machine tools

Key Documents