français (Canada)

Lifting Magnet Motors

Our Lifting Magnet Generators provide power for lifting electro-magnets used in scrap and bulk metal handling facilities. Horizontal motors may be belted from the diesel engine or the motors with C-faces may be coupled to the PTO drive of the crane.  Standard DC generators are available through 2200kW and are offered with a variety of voltage choices.

common industries

  • Metals industry

common applications

  • Crane mounted lifting magnets for recyclers and steel mills.