français (Canada)

Explosion Proof Motors

Permanent Magnet DC Motors are available for 1/4 - 1-1/2 HP and wound field motors of 1/2 - 2 HP for Class I, Group D and Class II, Group F & G locations with listing by both UL and CSA are available from stock or as a custom motor.  Laminated frame wound field designs are offered through 40HP for Class I Group C & D, Class II Group E,F & G on a custom motor basis.  

common industries

  • Hazardous location applications

common applications

  • Conveyors
  • Mixers
  • Feeders and emergency oil lubrication pumps