en
English
en
English
fr-CA
français (Canada)
Go

Food Safe Stainless Steel Motors

Baldor-Reliance Food Safe motors, designed with smooth contours and advanced sealing exceed IP69K for water to maximize motor life in high pressure, sanitary cleaning environments.

features

  • Designed and tested to IP69K for water rating
  • Laser marked nameplate doesn’t leave pitting on frame yet still easily visible
  • All stainless steel construction with smooth contour and finishes promotes ease of cleanability
  • All hardware has smooth finish to minimize pooling of liquid and bacteria growth
  • Footless design

SINGLE Phase:

  • Single conduit box for capacitor and leads
  • Totally Enclosed Fan Cooled

THREE Phase:

  • Round 3-piece rotatable conduit box allows for easy connection to incoming power supply
  • Color-coded leads ensure proper connections with heat shrink connectors that provide a waterproof seal
  • Fully encapsulated windings and output shaft seals provide additional protection against contaminant ingress
  • TENV enclosures 1/2-3 Hp; TEFC enclosures 1/2-15 Hp

common industries

  • Food & Beverage
  • Pharmaceuticals

common applications

  • Conveyors
  • Pumps

Key Documents